Quantity | Unit price |
---|---|
177 - 884 | £ 1.458 |
885 - 2654 | £ 0.6681 |
2655 + | £ 0.6544 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cup Diameter | 73.0 mm |
---|---|
Cup Diameter | 2.874 in |
Price per piece incl VAT | 1.7154 GBP |
Overall Thickness | 13.5 mm |
Overall Thickness | 0.531 in |
Hanging Method | Suction |
Full Material | Polyvinyl Chloride |
Colour | Clear |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue