Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 2.907 - £ 7.2735 Request the lead time here
17.0
25.0
10.0
Steel
M16
48.0
Standard Thread
£ 11.3934 - £ 28.479 Request the lead time here
17.0
27.0
10.0
Steel
M16
115.0
Standard Thread
£ 19.023 - £ 47.5693 Request the lead time here
38.0
49.0
22.0
Steel
M36
75.0
Standard Thread
£ 19.9716 - £ 49.9219 Request the lead time here
38.0
49.0
22.0
Steel
M36
80.0
Standard Thread
£ 32.2422 - £ 80.6132 Request the lead time here
44.0
61.0
26.0
Steel
M42
180.0
Standard Thread
£ 33.2316 - £ 83.0845 Request the lead time here
44.0
61.0
26.0
Steel
M42
190.0
Standard Thread
£ 14.4126 - £ 36.0331 Request the lead time here
21.0
30.5
12.5
Steel
M20
125.0
Standard Thread
£ 1.9788 - £ 4.9533 Request the lead time here
24.71
33.0
15.0
Steel
M24
70.0
Construction Grade
£ 25.2348 - £ 63.0984 Request the lead time here
32.0
48.0
19.0
Steel
M30
170.0
Standard Thread
£ 21.42 - £ 53.5479 Request the lead time here
38.0
49.0
22.0
Steel
M36
90.0
Standard Thread
£ 24.8676 - £ 62.1812 Request the lead time here
38.0
49.0
22.0
Steel
M36
115.0
Standard Thread
£ 31.8036 - £ 79.5017 Request the lead time here
44.0
61.0
26.0
Steel
M42
160.0
Standard Thread
£ 0.6834 - £ 1.7158 Request the lead time here
12.74
20.5
8.0
Steel
M12
35.0
Construction Grade
£ 30.3348 - £ 75.8433 Request the lead time here
38.0
54.0
22.0
Steel
M36
180.0
Standard Thread
£ 27.438 - £ 68.5914 Request the lead time here
44.0
56.0
26.0
Steel
M42
110.0
Standard Thread
£ 0.7548 - £ 1.8993 Request the lead time here
16.74
24.5
10.0
Steel
M16
65.0
Construction Grade
£ 1.6116 - £ 4.036 Request the lead time here
20.71
28.5
13.0
Steel
M20
65.0
Construction Grade
£ 24.4596 - £ 61.1452 Request the lead time here
38.0
49.0
22.0
Steel
M36
140.0
Standard Thread
£ 31.4466 - £ 78.6276 Request the lead time here
38.0
54.0
22.0
Steel
M36
190.0
Standard Thread
£ 26.367 - £ 65.9258 Request the lead time here
44.0
56.0
26.0
Steel
M42
100.0
Standard Thread
  • of 29
Shoulder Bolt - Hex Head M16 17.0 48.0 Steel

20258979

Price Range
£ 7.2735 - £ 2.907

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    48.0
  • l2
    25.0
Shoulder Bolt - Hex Head M16 17.0 115.0 Steel

20259020

Price Range
£ 28.479 - £ 11.3934

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    115.0
  • l2
    27.0
Shoulder Bolt - Hex Head M36 38.0 75.0 Steel

20259495

Price Range
£ 47.5693 - £ 19.023

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    75.0
  • l2
    49.0
Shoulder Bolt - Hex Head M36 38.0 80.0 Steel

20259501

Price Range
£ 49.9219 - £ 19.9716

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    80.0
  • l2
    49.0
Shoulder Bolt - Hex Head M42 44.0 180.0 Steel

20259778

Price Range
£ 80.6132 - £ 32.2422

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M42
  • d2
    44.0
  • l1
    180.0
  • l2
    61.0
Shoulder Bolt - Hex Head M42 44.0 190.0 Steel

20259785

Price Range
£ 83.0845 - £ 33.2316

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M42
  • d2
    44.0
  • l1
    190.0
  • l2
    61.0
Shoulder Bolt - Hex Head M20 21.0 125.0 Steel

20259808

Price Range
£ 36.0331 - £ 14.4126

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    125.0
  • l2
    30.5
Shoulder Bolt - Hex Head M24 24.71 70.0 Steel

20259884

Price Range
£ 4.9533 - £ 1.9788

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    70.0
  • l2
    33.0
Shoulder Bolt - Hex Head M30 32.0 170.0 Steel

20259440

Price Range
£ 63.0984 - £ 25.2348

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    170.0
  • l2
    48.0
Shoulder Bolt - Hex Head M36 38.0 90.0 Steel

20259525

Price Range
£ 53.5479 - £ 21.42

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    90.0
  • l2
    49.0
Shoulder Bolt - Hex Head M36 38.0 115.0 Steel

20259563

Price Range
£ 62.1812 - £ 24.8676

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    115.0
  • l2
    49.0
Shoulder Bolt - Hex Head M42 44.0 160.0 Steel

20259754

Price Range
£ 79.5017 - £ 31.8036

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M42
  • d2
    44.0
  • l1
    160.0
  • l2
    61.0
Shoulder Bolt - Hex Head M12 12.74 35.0 Steel

20259839

Price Range
£ 1.7158 - £ 0.6834

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M12
  • d2
    12.74
  • l1
    35.0
  • l2
    20.5
Shoulder Bolt - Hex Head M36 38.0 180.0 Steel

20259662

Price Range
£ 75.8433 - £ 30.3348

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    180.0
  • l2
    54.0
Shoulder Bolt - Hex Head M42 44.0 110.0 Steel

20259709

Price Range
£ 68.5914 - £ 27.438

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M42
  • d2
    44.0
  • l1
    110.0
  • l2
    56.0
Shoulder Bolt - Hex Head M16 16.74 65.0 Steel

20260019

Price Range
£ 1.8993 - £ 0.7548

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M16
  • d2
    16.74
  • l1
    65.0
  • l2
    24.5
Shoulder Bolt - Hex Head M20 20.71 65.0 Steel

20260088

Price Range
£ 4.036 - £ 1.6116

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M20
  • d2
    20.71
  • l1
    65.0
  • l2
    28.5
Shoulder Bolt - Hex Head M36 38.0 140.0 Steel

20259617

Price Range
£ 61.1452 - £ 24.4596

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    140.0
  • l2
    49.0
Shoulder Bolt - Hex Head M36 38.0 190.0 Steel

20259679

Price Range
£ 78.6276 - £ 31.4466

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    190.0
  • l2
    54.0
Shoulder Bolt - Hex Head M42 44.0 100.0 Steel

20259693

Price Range
£ 65.9258 - £ 26.367

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M42
  • d2
    44.0
  • l1
    100.0
  • l2
    56.0