Quantity | Unit price |
---|---|
1 - 49 | £ 79.0326 |
50 - 99 | £ 63.23 |
100 - 199 | £ 55.32 |
200 - 999 | £ 39.52 |
1000 + | £ 31.61 |
Type | Standard Thread |
---|---|
d1 | M42 |
d2 | 44.0 |
l1 | 180.0 |
l2 | 61.0 |
H1 | 26.0 |
A/F | 65.0 |
Tensile strength N | 830 N/mm2 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue