Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 3.1212 - £ 7.7915 Request the lead time here
17.0
19.0
10.0
Steel
M16
48.0
Short Thread
£ 4.2432 - £ 10.6081 Request the lead time here
17.0
21.0
10.0
Steel
M16
85.0
Short Thread
£ 3.0498 - £ 7.6296 Request the lead time here
17.0
19.0
10.0
Steel
M16
50.0
Short Thread
£ 3.7128 - £ 9.2807 Request the lead time here
17.0
21.0
10.0
Steel
M16
65.0
Short Thread
£ 0.7548 - £ 1.8993 Request the lead time here
16.74
24.5
10.0
Steel
M16
65.0
Construction Grade
£ 1.6116 - £ 4.036 Request the lead time here
20.71
28.5
13.0
Steel
M20
65.0
Construction Grade
£ 26.367 - £ 65.9258 Request the lead time here
44.0
56.0
26.0
Steel
M42
100.0
Standard Thread
£ 2.0298 - £ 5.072 Request the lead time here
24.71
33.0
15.0
Steel
M24
80.0
Construction Grade
£ 3.06 - £ 7.6404 Request the lead time here
24.71
33.0
15.0
Steel
M24
120.0
Construction Grade
£ 4.9164 - £ 12.2808 Request the lead time here
27.71
33.5
17.0
Steel
M27
100.0
Construction Grade
£ 0.765 - £ 1.9209 Request the lead time here
16.74
24.5
10.0
Steel
M16
70.0
Construction Grade
£ 1.5504 - £ 3.8849 Request the lead time here
20.71
28.5
13.0
Steel
M20
50.0
Construction Grade
£ 1.836 - £ 4.5864 Request the lead time here
20.71
28.5
13.0
Steel
M20
100.0
Construction Grade
£ 2.2542 - £ 5.6332 Request the lead time here
13.0
15.5
7.5
Steel
M12
40.0
Short Thread
£ 2.6316 - £ 6.572 Request the lead time here
13.0
17.5
7.5
Steel
M12
55.0
Short Thread
£ 2.2542 - £ 5.6332 Request the lead time here
15.0
17.0
8.8
Steel
M14
35.0
Short Thread
£ 1.887 - £ 4.7051 Request the lead time here
20.71
28.5
13.0
Steel
M20
110.0
Construction Grade
£ 1.9584 - £ 4.8885 Request the lead time here
24.71
33.0
15.0
Steel
M24
65.0
Construction Grade
£ 4.2738 - £ 10.6944 Request the lead time here
24.71
33.0
15.0
Steel
M24
160.0
Construction Grade
£ 4.8858 - £ 12.2268 Request the lead time here
27.71
33.5
17.0
Steel
M27
90.0
Construction Grade
  • of 29
Shoulder Bolt - Hex Head M16 17.0 48.0 Steel

20260750

Price Range
£ 7.7915 - £ 3.1212

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M16
  • d2
    17.0
  • l1
    48.0
  • l2
    19.0
Shoulder Bolt - Hex Head M16 17.0 85.0 Steel

20260835

Price Range
£ 10.6081 - £ 4.2432

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M16
  • d2
    17.0
  • l1
    85.0
  • l2
    21.0
Shoulder Bolt - Hex Head M16 17.0 50.0 Steel

20260767

Price Range
£ 7.6296 - £ 3.0498

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M16
  • d2
    17.0
  • l1
    50.0
  • l2
    19.0
Shoulder Bolt - Hex Head M16 17.0 65.0 Steel

20260798

Price Range
£ 9.2807 - £ 3.7128

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M16
  • d2
    17.0
  • l1
    65.0
  • l2
    21.0
Shoulder Bolt - Hex Head M16 16.74 65.0 Steel

20260019

Price Range
£ 1.8993 - £ 0.7548

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M16
  • d2
    16.74
  • l1
    65.0
  • l2
    24.5
Shoulder Bolt - Hex Head M20 20.71 65.0 Steel

20260088

Price Range
£ 4.036 - £ 1.6116

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M20
  • d2
    20.71
  • l1
    65.0
  • l2
    28.5
Shoulder Bolt - Hex Head M42 44.0 100.0 Steel

20259693

Price Range
£ 65.9258 - £ 26.367

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M42
  • d2
    44.0
  • l1
    100.0
  • l2
    56.0
Shoulder Bolt - Hex Head M24 24.71 80.0 Steel

20260187

Price Range
£ 5.072 - £ 2.0298

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    80.0
  • l2
    33.0
Shoulder Bolt - Hex Head M24 24.71 120.0 Steel

20260224

Price Range
£ 7.6404 - £ 3.06

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    120.0
  • l2
    33.0
Shoulder Bolt - Hex Head M27 27.71 100.0 Steel

20260262

Price Range
£ 12.2808 - £ 4.9164

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M27
  • d2
    27.71
  • l1
    100.0
  • l2
    33.5
Shoulder Bolt - Hex Head M16 16.74 70.0 Steel

20260026

Price Range
£ 1.9209 - £ 0.765

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M16
  • d2
    16.74
  • l1
    70.0
  • l2
    24.5
Shoulder Bolt - Hex Head M20 20.71 50.0 Steel

20260057

Price Range
£ 3.8849 - £ 1.5504

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M20
  • d2
    20.71
  • l1
    50.0
  • l2
    28.5
Shoulder Bolt - Hex Head M20 20.71 100.0 Steel

20260132

Price Range
£ 4.5864 - £ 1.836

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M20
  • d2
    20.71
  • l1
    100.0
  • l2
    28.5
Shoulder Bolt - Hex Head M12 13.0 40.0 Steel

20260538

Price Range
£ 5.6332 - £ 2.2542

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M12
  • d2
    13.0
  • l1
    40.0
  • l2
    15.5
Shoulder Bolt - Hex Head M12 13.0 55.0 Steel

20260576

Price Range
£ 6.572 - £ 2.6316

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M12
  • d2
    13.0
  • l1
    55.0
  • l2
    17.5
Shoulder Bolt - Hex Head M14 15.0 35.0 Steel

20260644

Price Range
£ 5.6332 - £ 2.2542

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M14
  • d2
    15.0
  • l1
    35.0
  • l2
    17.0
Shoulder Bolt - Hex Head M20 20.71 110.0 Steel

20260149

Price Range
£ 4.7051 - £ 1.887

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M20
  • d2
    20.71
  • l1
    110.0
  • l2
    28.5
Shoulder Bolt - Hex Head M24 24.71 65.0 Steel

20260163

Price Range
£ 4.8885 - £ 1.9584

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    65.0
  • l2
    33.0
Shoulder Bolt - Hex Head M24 24.71 160.0 Steel

20260231

Price Range
£ 10.6944 - £ 4.2738

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    160.0
  • l2
    33.0
Shoulder Bolt - Hex Head M27 27.71 90.0 Steel

20260255

Price Range
£ 12.2268 - £ 4.8858

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M27
  • d2
    27.71
  • l1
    90.0
  • l2
    33.5