Quantity | Unit price |
---|---|
1 - 49 | £ 1.6822 |
50 - 99 | £ 1.35 |
100 - 199 | £ 1.18 |
200 - 999 | £ 0.84 |
1000 + | £ 0.67 |
Type | Construction Grade |
---|---|
d1 | M12 |
d2 | 12.74 |
l1 | 35.0 |
l2 | 20.5 |
H1 | 8.0 |
A/F | 18.0 |
Tensile strength N | 830 N/mm2 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue