These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.3052 - £ 5.7735 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
35.0
|
Standard Thread
|
||
| £ 12.1788 - £ 30.4539 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
125.0
|
Standard Thread
|
||
| £ 10.1286 - £ 25.317 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
75.0
|
Standard Thread
|
||
| £ 16.6056 - £ 41.5152 | Request the lead time here |
21.0
|
35.5
|
12.5
|
Steel
|
M20
|
170.0
|
Standard Thread
|
||
| £ 14.3616 - £ 35.9144 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
140.0
|
Standard Thread
|
||
| £ 17.4318 - £ 43.5872 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
180.0
|
Standard Thread
|
||
| £ 11.526 - £ 28.8243 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
85.0
|
Standard Thread
|
||
| £ 6.885 - £ 17.2018 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
85.0
|
Standard Thread
|
||
| £ 13.6068 - £ 34.0043 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
135.0
|
Standard Thread
|
||
| £ 8.6904 - £ 21.7342 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
65.0
|
Standard Thread
|
||
| £ 15.5244 - £ 38.8173 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
145.0
|
Standard Thread
|
||
| £ 25.6734 - £ 64.1776 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
120.0
|
Standard Thread
|
||
| £ 17.2584 - £ 43.1556 | Request the lead time here |
21.0
|
35.5
|
12.5
|
Steel
|
M20
|
190.0
|
Standard Thread
|
||
| £ 14.3412 - £ 35.8604 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
130.0
|
Standard Thread
|
||
| £ 20.145 - £ 50.3644 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
130.0
|
Standard Thread
|
||
| £ 27.6216 - £ 69.0662 | Request the lead time here |
32.0
|
48.0
|
19.0
|
Steel
|
M30
|
200.0
|
Standard Thread
|
||
| £ 11.6382 - £ 29.0941 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
105.0
|
Standard Thread
|
||
| £ 17.8806 - £ 44.7096 | Request the lead time here |
25.0
|
41.5
|
15.0
|
Steel
|
M24
|
190.0
|
Standard Thread
|
||
| £ 13.1376 - £ 32.8388 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
105.0
|
Standard Thread
|
||
| £ 14.9532 - £ 37.3821 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
135.0
|
Standard Thread
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue