Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
10338773 £ 0.0346 - £ 0.0428 Request the lead time here
5.2 mm
9.5 mm
6.7 mm
£ 0.0265 - £ 0.0327 Request the lead time here
4.9 mm
8 mm
6.4 mm
£ 0.0531 - £ 0.0554 263 In stock
4.9 mm
8 mm
9.5 mm
£ 0.0601 - £ 0.0626 496 In stock
4.9 mm
9.5 mm
12.7 mm
£ 0.0276 - £ 0.0341 7024 In stock
3.6 mm
9.5 mm
4.8 mm
10339060 £ 0.0265 - £ 0.0327 1986 In stock
4.3 mm
6.4 mm
6.4 mm
£ 0.0267 - £ 0.033 Request the lead time here
4.3 mm
8 mm
6.4 mm
£ 0.0275 - £ 0.0339 Request the lead time here
4.3 mm
9.5 mm
4.7 mm
£ 0.0353 - £ 0.0436 299880 In stock
4.3 mm
12.7 mm
11.0 mm
£ 0.0274 - £ 0.0338 Request the lead time here
4.9 mm
9.5 mm
4.7 mm
10339398 £ 0.063 - £ 0.1403 Request the lead time here
6.5 mm
12.7 mm
9.5 mm
£ 0.0289 - £ 0.0356 Request the lead time here
6.6 mm
12.7 mm
4.7 mm
£ 0.0547 - £ 0.0569 Request the lead time here
5.6 mm
12.7 mm
4.7 mm
£ 0.0601 - £ 0.0626 1188 In stock
6.5 mm
12.7 mm
7.9 mm
£ 0.0371 - £ 0.0458 5000 In stock
4.9 mm
12.7 mm
6.4 mm
£ 0.0575 - £ 0.0599 Request the lead time here
5.6 mm
12.7 mm
6.4 mm
£ 0.055 - £ 0.0572 Request the lead time here
4.9 mm
9.5 mm
7.9 mm
10339480 £ 0.1516 - £ 0.1573 491 In stock
4.9 mm
12.7 mm
25.4 mm
£ 0.026 - £ 0.0321 955 In stock
3.6 mm
6.4 mm
4.8 mm
10339176 £ 0.0276 - £ 0.0341 3000 In stock
4.3 mm
8 mm
7.9 mm
  • of 44
Spacer 0.203 in 0.375 in 6.7 mm Nylon 6/6

10338773

Price Range
£ 0.0428 - £ 0.0346

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.7 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #10
Spacer 0.194 in 0.313 in 6.4 mm Nylon 6/6

10339169

Price Range
£ 0.0327 - £ 0.0265

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    8 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #10
Spacer 0.194 in 0.313 in 9.5 mm Nylon 6/6

10339206

Price Range
£ 0.0554 - £ 0.0531

Stock Levels
263 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    8 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #10
Spacer 0.194 in 0.375 in 12.7 mm Nylon 6/6

10339299

Price Range
£ 0.0626 - £ 0.0601

Stock Levels
496 In stock
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #10
Spacer 0.140 in 0.375 in 4.8 mm Nylon 6/6

10339220

Price Range
£ 0.0341 - £ 0.0276

Stock Levels
7024 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #6 (M3.5)
Spacer 0.171 in 0.250 in 6.4 mm Nylon 6/6

10339060

Price Range
£ 0.0327 - £ 0.0265

Stock Levels
1986 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    6.4 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #8 (M4)
Spacer 0.171 in 0.313 in 6.4 mm Nylon 6/6

10339152

Price Range
£ 0.033 - £ 0.0267

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #8 (M4)
Spacer 0.171 in 0.375 in 4.7 mm Nylon 6/6

10339237

Price Range
£ 0.0339 - £ 0.0275

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.7 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #8 (M4)
Spacer 0.171 in 0.500 in 11.0 mm Nylon 6/6

10339404

Price Range
£ 0.0436 - £ 0.0353

Stock Levels
299880 In stock
Attributes
  • Spacer Length
    11.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #8 (M4)
Spacer 0.194 in 0.375 in 4.7 mm Nylon 6/6

10339244

Price Range
£ 0.0338 - £ 0.0274

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.7 mm
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #10
Spacer 0.257 in 0.500 in 9.5 mm Nylon 6/6

10339398

Price Range
£ 0.1403 - £ 0.063

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    1/4 (M6)
Spacer 0.260 in 0.500 in 4.7 mm Nylon 6/6

10339336

Price Range
£ 0.0356 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.7 mm
  • Inside Diameter
    6.6 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    1/4 (M6)
Spacer 0.219 in 0.500 in 4.7 mm Nylon 6/6

10339329

Price Range
£ 0.0569 - £ 0.0547

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.7 mm
  • Inside Diameter
    5.6 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #12 (M5)
Spacer 0.257 in 0.500 in 7.9 mm Nylon 6/6

10339381

Price Range
£ 0.0626 - £ 0.0601

Stock Levels
1188 In stock
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    1/4 (M6)
Spacer 0.194 in 0.500 in 6.4 mm Nylon 6/6

10339350

Price Range
£ 0.0458 - £ 0.0371

Stock Levels
5000 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #10
Spacer 0.219 in 0.500 in 6.4 mm Nylon 6/6

10339367

Price Range
£ 0.0599 - £ 0.0575

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    5.6 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #12 (M5)
Spacer 0.194 in 0.375 in 7.9 mm Nylon 6/6

10339282

Price Range
£ 0.0572 - £ 0.055

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #10
Spacer 0.194 in 0.500 in 25.4 mm Nylon 6/6

10339480

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
491 In stock
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #10
Spacer 0.140 in 0.250 in 4.8 mm Nylon 6/6

10339039

Price Range
£ 0.0321 - £ 0.026

Stock Levels
955 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.4 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #6 (M3.5)
Spacer 0.171 in 0.313 in 7.9 mm Nylon 6/6

10339176

Price Range
£ 0.0341 - £ 0.0276

Stock Levels
3000 In stock
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #8 (M4)