Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0623 - £ 0.0649 | 500 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.563 in
14.3 mm
|
||
| £ 0.0694 - £ 0.0724 | Request the lead time here |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0282 - £ 0.0349 | Request the lead time here |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.252 in
6.4 mm
|
||
| £ 0.0367 - £ 0.0453 | 2000 In stock |
0.194 in
4.9 mm
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| 10339015 | £ 0.0267 - £ 0.033 | 8000 In stock |
0.091 in
2.3 mm
|
0.188 in
4.8 mm
|
0.252 in
6.4 mm
|
|
| 10339435 | £ 0.0688 - £ 0.0718 | 7971 In stock |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
|
| £ 0.0364 - £ 0.045 | 990 In stock |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0603 - £ 0.0629 | 27888 In stock |
0.091 in
2.3 mm
|
0.250 in
6.4 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0251 - £ 0.031 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| 10339084 | £ 0.0293 - £ 0.0362 | 1000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.374 in
9.5 mm
|
|
| £ 0.0557 - £ 0.0579 | 4500 In stock |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.311 in
7.9 mm
|
||
| £ 0.0286 - £ 0.0353 | 5499 In stock |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| 10339053 | £ 0.0266 - £ 0.0329 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.252 in
6.4 mm
|
|
| 10339183 | £ 0.0544 - £ 0.0566 | Request the lead time here |
0.140 in
3.6 mm
|
0.313 in
8 mm
|
0.374 in
9.5 mm
|
|
| £ 0.0572 - £ 0.0596 | 183 In stock |
0.260 in
6.6 mm
|
0.500 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| £ 0.0261 - £ 0.0323 | 4094 In stock |
0.171 in
4.3 mm
|
0.313 in
8 mm
|
0.185 in
4.7 mm
|
||
| £ 0.03 - £ 0.037 | 2000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.437 in
11.1 mm
|
||
| £ 0.0754 - £ 0.1837 | Request the lead time here |
0.140 in
3.6 mm
|
0.500 in
12.7 mm
|
0.626 in
15.9 mm
|
||
| £ 0.0612 - £ 0.0639 | 498 In stock |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.748 in
19.0 mm
|
||
| £ 0.0259 - £ 0.0319 | Request the lead time here |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.185 in
4.7 mm