Menu Search

Spacer 0.194 in 0.313 in 9.5 mm Nylon 6/6

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Essentra Part Number:

10339206

Manufacturer Part Number:

13SP110

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 £ 0.0554
2500 - 4999 £ 0.0542
5000 + £ 0.0531
Standard pack: 500

Order in multiple of 500

Total price:

£ 27.70

500 x £ 0.0554

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 9.5 mm
Inside Diameter 4.9 mm
Outside Diameter 8 mm
Operating Temperature Range -40 - 85 °C
Compatible Thread Sizes (All) #10
Material Nylon 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us