Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.047 - £ 0.058 | 1000 In stock |
0.126 in
3.2 mm
|
0.315 in
8 mm
|
0.591 in
15.0 mm
|
||
| £ 0.0405 - £ 0.05 | Request the lead time here |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.394 in
10.0 mm
|
||
| £ 0.0405 - £ 0.05 | Request the lead time here |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
0.295 in
7.5 mm
|
||
| £ 0.0405 - £ 0.05 | 998 In stock |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0405 - £ 0.0501 | 970 In stock |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
|
||
| £ 0.0406 - £ 0.0501 | Request the lead time here |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
0.295 in
7.5 mm
|
||
| £ 0.0421 - £ 0.052 | Request the lead time here |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
0.787 in
20.0 mm
|
||
| 10204535 | £ 0.0421 - £ 0.052 | 1000 In stock |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
|
|
| 10204573 | £ 0.0408 - £ 0.0504 | 2400 In stock |
0.209 in
5.3 mm
|
0.394 in
10 mm
|
|
|
| £ 0.0456 - £ 0.0563 | 1000 In stock |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
|
||
| £ 0.0434 - £ 0.0535 | Request the lead time here |
0.209 in
5.3 mm
|
0.394 in
10 mm
|
0.295 in
7.5 mm
|
||
| £ 0.0405 - £ 0.05 | 2872 In stock |
0.126 in
3.2 mm
|
0.197 in
5 mm
|
0.787 in
20.0 mm
|
||
| £ 0.0405 - £ 0.05 | 3000 In stock |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
|
||
| £ 0.0405 - £ 0.05 | 67 In stock |
0.126 in
3.2 mm
|
0.315 in
8 mm
|
|
||
| £ 0.0843 - £ 0.1264 | 704 In stock |
0.126 in
3.2 mm
|
0.315 in
8 mm
|
0.787 in
20.0 mm
|
||
| £ 0.0405 - £ 0.05 | Request the lead time here |
0.209 in
5.3 mm
|
0.394 in
10 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0862 - £ 0.276 | Request the lead time here |
0.209 in
5.3 mm
|
0.394 in
10 mm
|
|
||
| £ 0.0405 - £ 0.05 | 5000 In stock |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
0.295 in
7.5 mm
|
||
| £ 0.0405 - £ 0.05 | 17000 In stock |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
0.118 in
3.0 mm
|
||
| 10204641 | £ 0.0421 - £ 0.0519 | Request the lead time here |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
0.295 in
7.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue