Menu Search

Spacer 0.219 in 0.500 in 6.4 mm Nylon 6/6

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Essentra Part Number:

10339367

Manufacturer Part Number:

13SP216

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 £ 0.0599
2500 - 4999 £ 0.0586
5000 + £ 0.0575
Standard pack: 500

Order in multiple of 500

Total price:

£ 29.95

500 x £ 0.0599

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 6.4 mm
Inside Diameter 5.6 mm
Outside Diameter 12.7 mm
Operating Temperature Range -40 - 85 °C
Compatible Thread Sizes (All) #12 (M5)
Material Nylon 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us