Menu Search

Spacer 0.140 in 0.250 in 4.8 mm Nylon 6/6

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Essentra Part Number:

10339039

Manufacturer Part Number:

13SP037

955 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0321
5000 - 19999 £ 0.0289
20000 + £ 0.026
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 32.10

1000 x £ 0.0321

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 4.8 mm
Inside Diameter 3.6 mm
Outside Diameter 6.4 mm
Operating Temperature Range -40 - 85 °C
Compatible Thread Sizes (All) #6 (M3.5)
Material Nylon 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us