Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
£ 0.0817 - £ 0.1719 8100 In stock
28.0 mm
9.9 mm
PE
2.5 mm
1.0 mm
2
10377215 £ 0.0551 - £ 0.1429 12800 In stock
22.0 mm
9.5 mm
PE
2.5 mm
1.0 mm
3
£ 0.0868 - £ 0.2144 5750 In stock
30.0 mm
9.9 mm
PE
2.5 mm
1.0 mm
2
£ 0.153 - £ 0.2599 Request the lead time here
33.0 mm
18.5 mm
PE
2.0 mm
1.0 mm
1
£ 0.1284 - £ 0.2288 Request the lead time here
30.8 mm
19.0 mm
PE
2.0 mm
1.0 mm
1
£ 0.0368 - £ 0.0744 Request the lead time here
14.0 mm
6.8 mm
PE
2.3 mm
1.0 mm
3
£ 0.3997 - £ 0.6006 150 In stock
60.0 mm
11.7 mm
PE
2.8 mm
1.0 mm
2
£ 0.4847 - £ 0.6564 Request the lead time here
55.0 mm
19.3 mm
PE
2.8 mm
1.0 mm
1
£ 1.2646 - £ 1.3169 Request the lead time here
55.0 mm
12.0 mm
PE
3.0 mm
1.0 mm
1
£ 0.1145 - £ 0.2684 Request the lead time here
35.5 mm
18.9 mm
PE
2.0 mm
1.0 mm
1
£ 0.1319 - £ 0.3428 Request the lead time here
40.5 mm
17.5 mm
PE
2.5 mm
1.0 mm
1
£ 0.0368 - £ 0.0368 Request the lead time here
16.0 mm
8.5 mm
PE
2.3 mm
1.0 mm
3
£ 0.8164 - £ 1.5148 Request the lead time here
71.0 mm
19.1 mm
PE
3.0 mm
1.0 mm
1
£ 0.2792 - £ 0.4863 500 In stock
50.5 mm
17.5 mm
PE
2.8 mm
1.0 mm
1
£ 0.0197 - £ 0.0765 Request the lead time here
12.0 mm
6.6 mm
PE
2.3 mm
1.0 mm
3
£ 0.0318 - £ 0.0624 14000 In stock
10.0 mm
6.5 mm
PE
2.3 mm
1.0 mm
3
£ 0.1002 - £ 0.2575 Request the lead time here
32.0 mm
10.0 mm
PE
2.5 mm
1.0 mm
2
£ 0.0701 - £ 0.1575 3600 In stock
25.0 mm
8.5 mm
PE
2.5 mm
1.0 mm
2
£ 3.9688 - £ 4.0538 Request the lead time here
100 mm
28.0 mm
PE
4.5 mm
2.0 mm
1
10341223 £ 0.0419 - £ 0.1226 8100 In stock
45.0 mm
11.5 mm
PE
3.0 mm
1.0 mm
3
  • of 28
Round Glide 28.0 mm 1.0 mm 2.5 mm PE Black

10377239

Price Range
£ 0.1719 - £ 0.0817

Stock Levels
8100 In stock
Attributes
  • D
    28.0 mm
  • H
    9.9 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Black
Round Glide 22.0 mm 1.0 mm 2.5 mm PE Black

10377215

Price Range
£ 0.1429 - £ 0.0551

Stock Levels
12800 In stock
Attributes
  • D
    22.0 mm
  • H
    9.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Black
Round Glide 30.0 mm 1.0 mm 2.5 mm PE Black

10377246

Price Range
£ 0.2144 - £ 0.0868

Stock Levels
5750 In stock
Attributes
  • D
    30.0 mm
  • H
    9.9 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Black
Round Tube Insert 33.0 mm 1.0 mm 2.0 mm PE Black

10377307

Price Range
£ 0.2599 - £ 0.153

Stock Levels
Request the lead time here
Attributes
  • D
    33.0 mm
  • H
    18.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 30.8 mm 1.0 mm 2.0 mm PE Black

10377291

Price Range
£ 0.2288 - £ 0.1284

Stock Levels
Request the lead time here
Attributes
  • D
    30.8 mm
  • H
    19.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Glide 14.0 mm 1.0 mm 2.3 mm PE Black

10377185

Price Range
£ 0.0744 - £ 0.0368

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • H
    6.8 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.3 mm
  • Colour
    Black
Round Glide 60.0 mm 1.0 mm 2.8 mm PE Black

10377284

Price Range
£ 0.6006 - £ 0.3997

Stock Levels
150 In stock
Attributes
  • D
    60.0 mm
  • H
    11.7 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.8 mm
  • Colour
    Black
Round Tube Insert 55.0 mm 1.0 mm 2.8 mm PE Black

10377369

Price Range
£ 0.6564 - £ 0.4847

Stock Levels
Request the lead time here
Attributes
  • D
    55.0 mm
  • H
    19.3 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.8 mm
  • Colour
    Black
Round Glide - Standard 55.0 mm 1.0 mm 3.0 mm PE Black

10183694

Price Range
£ 1.3169 - £ 1.2646

Stock Levels
Request the lead time here
Attributes
  • D
    55.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 35.5 mm 1.0 mm 2.0 mm PE Black

10377314

Price Range
£ 0.2684 - £ 0.1145

Stock Levels
Request the lead time here
Attributes
  • D
    35.5 mm
  • H
    18.9 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 40.5 mm 1.0 mm 2.5 mm PE Black

10377321

Price Range
£ 0.3428 - £ 0.1319

Stock Levels
Request the lead time here
Attributes
  • D
    40.5 mm
  • H
    17.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Black
Round Glide 16.0 mm 1.0 mm 2.3 mm PE Black

10377192

Price Range
£ 0.0368 - £ 0.0368

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    8.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.3 mm
  • Colour
    Black
Round Tube Insert 71.0 mm 1.0 mm 3.0 mm PE Black

10377383

Price Range
£ 1.5148 - £ 0.8164

Stock Levels
Request the lead time here
Attributes
  • D
    71.0 mm
  • H
    19.1 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 50.5 mm 1.0 mm 2.8 mm PE Black

10377352

Price Range
£ 0.4863 - £ 0.2792

Stock Levels
500 In stock
Attributes
  • D
    50.5 mm
  • H
    17.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.8 mm
  • Colour
    Black
Round Glide 12.0 mm 1.0 mm 2.3 mm PE Black

10377178

Price Range
£ 0.0765 - £ 0.0197

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • H
    6.6 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.3 mm
  • Colour
    Black
Round Glide 10.0 mm 1.0 mm 2.3 mm PE Black

10377161

Price Range
£ 0.0624 - £ 0.0318

Stock Levels
14000 In stock
Attributes
  • D
    10.0 mm
  • H
    6.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.3 mm
  • Colour
    Black
Round Glide 32.0 mm 1.0 mm 2.5 mm PE Black

10377253

Price Range
£ 0.2575 - £ 0.1002

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    10.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Black
Round Glide 25.0 mm 1.0 mm 2.5 mm PE Black

10377222

Price Range
£ 0.1575 - £ 0.0701

Stock Levels
3600 In stock
Attributes
  • D
    25.0 mm
  • H
    8.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Black
Round Tube Insert 100 mm 2.0 mm 4.5 mm PE Black

10330869

Price Range
£ 4.0538 - £ 3.9688

Stock Levels
Request the lead time here
Attributes
  • D
    100 mm
  • H
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
  • Colour
    Black
Round Glide - Standard 45.0 mm 1.0 mm 3.0 mm PE Black

10341223

Price Range
£ 0.1226 - £ 0.0419

Stock Levels
8100 In stock
Attributes
  • D
    45.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black