10377161
461330
| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.0624 |
| 2500 + | £ 0.0318 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 10.0 mm |
|---|---|
| D | 0.394 in |
| H | 0.256 in |
| H | 6.5 mm |
| Minimum Wall Thickness | 1.0 mm |
| Minimum Wall Thickness | 0.039 in |
| Maximum Wall Thickness | 0.091 in |
| Maximum Wall Thickness | 2.3 mm |
| Colour | Black |
| Finish | Matt |
| Material | PE |
| Type | 3 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue