Quantity | Unit price |
---|---|
100 - 999 | £ 0.251 |
1000 + | £ 0.1478 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Finish | Eroded |
Colour | Black |
Head Shape | Round |
Fitting Style | Screw |
Metal Prongs | No |
Head Height | 6.4 mm |
Head Height | 0.252 in |
Insert Height | 18.5 mm |
Insert Height | 0.728 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue