Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.5518 - £ 1.1588 | 14900 In stock |
1.969 in
50.0 mm
|
0.571 in
14.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| 10075241 | £ 0.1059 - £ 0.1246 | 2450 In stock |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
|
| £ 0.135 - £ 0.1648 | 13000 In stock |
1.102 in
28.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.6935 - £ 1.4565 | 50 In stock |
2 in
50.8 mm
|
0.571 in
14.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 1.9403 - £ 4.1614 | 375 In stock |
3 in
76.2 mm
|
0.866 in
22.0 mm
|
|
PE
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.1844 - £ 0.2518 | 1900 In stock |
1.339 in
34.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| 10075425 | £ 0.078 - £ 0.0931 | 19050 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
|
|
| £ 0.135 - £ 0.1648 | Request the lead time here |
1.102 in
28.0 mm
|
0.488 in
12.4 mm
|
|
LDPE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| £ 1.9403 - £ 4.1614 | 5325 In stock |
3 in
76.2 mm
|
0.866 in
22.0 mm
|
|
LDPE
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
|
||
| 10075210 | £ 0.0846 - £ 0.1029 | 22600 In stock |
0.874 in
22.2 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
|
| £ 0.1472 - £ 0.1648 | 16000 In stock |
1.122 in
28.5 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| 10075418 | £ 0.078 - £ 0.09 | 150 In stock |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
|
|
| £ 0.1103 - £ 0.1246 | 21300 In stock |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| 10075548 | £ 0.1747 - £ 0.1961 | 12800 In stock |
1.248 in
31.7 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
|
| 10075609 | £ 0.5518 - £ 1.1588 | 2650 In stock |
1.969 in
50.0 mm
|
0.571 in
14.5 mm
|
|
LDPE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
|
| 10075388 | £ 0.0505 - £ 0.0732 | 32500 In stock |
0.5 in
12.7 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
|
|
| 10075562 | £ 0.1844 - £ 0.2518 | 5300 In stock |
1.339 in
34.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
|
| £ 0.0927 - £ 0.103 | 23750 In stock |
1.378 in
35.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
2
|
||
| £ 0.2792 - £ 0.4863 | 500 In stock |
1.988 in
50.5 mm
|
0.689 in
17.5 mm
|
|
PE
|
0.11 in
2.8 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.1319 - £ 0.3428 | Request the lead time here |
1.594 in
40.5 mm
|
0.689 in
17.5 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue