Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
£ 0.0197 - £ 0.0765 Request the lead time here
12.0 mm
6.6 mm
PE
2.3 mm
1.0 mm
3
£ 0.127 - £ 0.3428 700 In stock
40.0 mm
13.3 mm
PE
2.5 mm
1.0 mm
2
£ 0.0368 - £ 0.0368 Request the lead time here
16.0 mm
8.5 mm
PE
2.3 mm
1.0 mm
3
£ 0.153 - £ 0.2599 Request the lead time here
33.0 mm
18.5 mm
PE
2.0 mm
1.0 mm
1
£ 0.1284 - £ 0.2288 900 In stock
30.8 mm
19.0 mm
PE
2.0 mm
1.0 mm
1
10211335 £ 0.1553 - £ 0.2877 15300 In stock
32.0 mm
11.5 mm
LDPE
2.5 mm
0.8 mm
2
£ 0.2577 - £ 0.4009 Request the lead time here
60.0 mm
11.0 mm
ABS
1.5 mm
5
£ 0.1686 - £ 0.2622 Request the lead time here
32.0 mm
10.0 mm
ABS
1.5 mm
5
£ 0.1504 - £ 0.234 Request the lead time here
32.0 mm
10.0 mm
ABS
3.0 mm
5
£ 0.1516 - £ 0.2359 Request the lead time here
38.0 mm
10.0 mm
ABS
1.5 mm
5
£ 0.1093 - £ 0.1701 Request the lead time here
25.0 mm
11.0 mm
ABS
1.2 mm
5
£ 0.0259 - £ 0.0403 Request the lead time here
8.0 mm
5.0 mm
ABS
1.0 mm
5
£ 0.0212 - £ 0.033 Request the lead time here
13.0 mm
6.0 mm
ABS
1.0 mm
5
£ 0.0912 - £ 0.1419 Request the lead time here
22.0 mm
8.0 mm
ABS
2.0 mm
5
£ 0.1063 - £ 0.1654 Request the lead time here
25.0 mm
11.0 mm
ABS
1.5 mm
5
£ 0.1009 - £ 0.1569 Request the lead time here
28.0 mm
10.0 mm
ABS
1.2 mm
5
£ 0.1214 - £ 0.1888 Request the lead time here
30.0 mm
10.0 mm
ABS
1.5 mm
5
£ 0.0563 - £ 0.0876 1000 In stock
16.0 mm
8.0 mm
ABS
1.5 mm
5
£ 0.0618 - £ 0.0962 Request the lead time here
20.0 mm
4.5 mm
ABS
1.0 mm
5
£ 0.0558 - £ 0.0869 Request the lead time here
20.0 mm
4.5 mm
ABS
1.2 mm
5
  • of 28
Round Glide 12.0 mm 1.0 mm 2.3 mm PE Black

10377178

Price Range
£ 0.0765 - £ 0.0197

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • H
    6.6 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.3 mm
  • Colour
    Black
Round Glide 40.0 mm 1.0 mm 2.5 mm PE Black

10377260

Price Range
£ 0.3428 - £ 0.127

Stock Levels
700 In stock
Attributes
  • D
    40.0 mm
  • H
    13.3 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Black
Round Glide 16.0 mm 1.0 mm 2.3 mm PE Black

10377192

Price Range
£ 0.0368 - £ 0.0368

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    8.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.3 mm
  • Colour
    Black
Round Tube Insert 33.0 mm 1.0 mm 2.0 mm PE Black

10377307

Price Range
£ 0.2599 - £ 0.153

Stock Levels
Request the lead time here
Attributes
  • D
    33.0 mm
  • H
    18.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 30.8 mm 1.0 mm 2.0 mm PE Black

10377291

Price Range
£ 0.2288 - £ 0.1284

Stock Levels
900 In stock
Attributes
  • D
    30.8 mm
  • H
    19.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 32.0 mm 0.8 mm 2.5 mm LDPE Black

10211335

Price Range
£ 0.2877 - £ 0.1553

Stock Levels
15300 In stock
Attributes
  • D
    32.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Black
Round Tube Insert 60.0 mm 11.0 mm 1.5 mm Black ABS

20599850

Price Range
£ 0.4009 - £ 0.2577

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    11.0 mm
  • Maximum Wall Thickness
    1.5 mm
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 32.0 mm 10.0 mm 1.5 mm Black ABS

20599706

Price Range
£ 0.2622 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    10.0 mm
  • Maximum Wall Thickness
    1.5 mm
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 32.0 mm 10.0 mm 3.0 mm Black ABS

20599720

Price Range
£ 0.234 - £ 0.1504

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    10.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 38.0 mm 10.0 mm 1.5 mm Black ABS

20599775

Price Range
£ 0.2359 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    10.0 mm
  • Maximum Wall Thickness
    1.5 mm
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 25.0 mm 11.0 mm 1.2 mm Black ABS

20599577

Price Range
£ 0.1701 - £ 0.1093

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    11.0 mm
  • Maximum Wall Thickness
    1.2 mm
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 8.0 mm 5.0 mm 1.0 mm Black ABS

20599393

Price Range
£ 0.0403 - £ 0.0259

Stock Levels
Request the lead time here
Attributes
  • D
    8.0 mm
  • H
    5.0 mm
  • Maximum Wall Thickness
    1.0 mm
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 13.0 mm 6.0 mm 1.0 mm Black ABS

20599423

Price Range
£ 0.033 - £ 0.0212

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • H
    6.0 mm
  • Maximum Wall Thickness
    1.0 mm
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 22.0 mm 8.0 mm 2.0 mm Black ABS

20599553

Price Range
£ 0.1419 - £ 0.0912

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    8.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 25.0 mm 11.0 mm 1.5 mm Black ABS

20599584

Price Range
£ 0.1654 - £ 0.1063

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    11.0 mm
  • Maximum Wall Thickness
    1.5 mm
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 28.0 mm 10.0 mm 1.2 mm Black ABS

20599621

Price Range
£ 0.1569 - £ 0.1009

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    10.0 mm
  • Maximum Wall Thickness
    1.2 mm
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 30.0 mm 10.0 mm 1.5 mm Black ABS

20599676

Price Range
£ 0.1888 - £ 0.1214

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    10.0 mm
  • Maximum Wall Thickness
    1.5 mm
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 16.0 mm 8.0 mm 1.5 mm Black ABS

20599454

Price Range
£ 0.0876 - £ 0.0563

Stock Levels
1000 In stock
Attributes
  • D
    16.0 mm
  • H
    8.0 mm
  • Maximum Wall Thickness
    1.5 mm
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 20.0 mm 4.5 mm 1.0 mm Black ABS

20599492

Price Range
£ 0.0962 - £ 0.0618

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    4.5 mm
  • Maximum Wall Thickness
    1.0 mm
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 20.0 mm 4.5 mm 1.2 mm Black ABS

20599508

Price Range
£ 0.0869 - £ 0.0558

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    4.5 mm
  • Maximum Wall Thickness
    1.2 mm
  • Colour
    Black
  • Finish
    Eroded