Menu Search

Round Tube Insert 30.8 mm 1.0 mm 2.0 mm PE Black

This Round Tube Insert adds a polished look and protection to the ends of round tubing and posts. It has a great grip and a perfect fit for tube gauges, making installation simple. It also protects against sharp edges.
Essentra Part Number:

10377291

Manufacturer Part Number:

461380

900 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.2288
1000 + £ 0.1284
Standard pack: 1000

Order in multiple of 100

Total price:

£ 22.88

100 x £ 0.2288

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 30.8 mm
H 19.0 mm
Minimum Wall Thickness 1.0 mm
Maximum Wall Thickness 2.0 mm
Colour Black
Finish No Finish
Material PE
Type 1
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us