Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
£ 0.5202 - £ 0.5428 7173 In stock
40.0 mm
12.0 mm
PE
3.0 mm
1.0 mm
1
£ 0.2707 - £ 0.282 Request the lead time here
28.0 mm
12.0 mm
PE
2.5 mm
0.8 mm
1
£ 0.7981 - £ 0.8311 497 In stock
45.0 mm
12.0 mm
PE
3.5 mm
0.8 mm
1
£ 3.2614 - £ 3.3302 245 In stock
65.0 mm
21.0 mm
PE
3.5 mm
1.5 mm
1
£ 2.9587 - £ 3.0137 160 In stock
76.1 mm
21.0 mm
PE
4.0 mm
1.8 mm
1
£ 3.4678 - £ 3.5504 128 In stock
88.9 mm
21.0 mm
PE
4.0 mm
1.8 mm
1
£ 3.11 - £ 3.1789 30 In stock
65.0 mm
21.0 mm
PE
3.5 mm
1.5 mm
1
£ 0.4775 - £ 0.4967 1044 In stock
36.0 mm
12.0 mm
PE
2.0 mm
1.5 mm
1
£ 1.0389 - £ 1.083 Request the lead time here
48.0 mm
12.0 mm
PE
3.6 mm
1.2 mm
1
£ 1.2646 - £ 1.3169 300 In stock
55.0 mm
12.0 mm
PE
3.0 mm
1.0 mm
1
£ 1.2646 - £ 1.3169 Request the lead time here
55.0 mm
12.0 mm
PE
3.0 mm
1.0 mm
1
£ 0.4578 - £ 0.4762 2606 In stock
34.0 mm
12.0 mm
PE
3.0 mm
1.0 mm
1
£ 0.2573 - £ 0.2683 42816 In stock
27.0 mm
12.0 mm
PE
3.0 mm
1.0 mm
1
£ 0.3132 - £ 0.326 23659 In stock
32.0 mm
12.0 mm
PE
2.5 mm
0.8 mm
1
£ 2.9587 - £ 3.0137 Request the lead time here
76.1 mm
21.0 mm
PE
4.0 mm
1.8 mm
1
£ 0.248 - £ 0.2579 1342 In stock
26.0 mm
12.0 mm
PE
2.0 mm
1.5 mm
1
£ 8.3256 - £ 8.4908 Request the lead time here
160.0 mm
34.0 mm
PE
7.0 mm
5.0 mm
1
£ 0.8848 - £ 0.922 157 In stock
50.0 mm
12.0 mm
PE
3.0 mm
1.0 mm
1
£ 0.8848 - £ 0.922 11493 In stock
50.0 mm
12.0 mm
PE
3.0 mm
1.0 mm
1
10076576 £ 0.1642 - £ 0.3448 100 In stock
30.0 mm
5.0 mm
LDPE - PIR
3.0 mm
1.0 mm
1
  • of 28
Round Tube Insert 40.0 mm 1.0 mm 3.0 mm PE Grey

10330807

Price Range
£ 0.5428 - £ 0.5202

Stock Levels
7173 In stock
Attributes
  • D
    40.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 28.0 mm 0.8 mm 2.5 mm PE White

10330760

Price Range
£ 0.282 - £ 0.2707

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    White
Round Tube Insert 45.0 mm 0.8 mm 3.5 mm PE Grey

10183632

Price Range
£ 0.8311 - £ 0.7981

Stock Levels
497 In stock
Attributes
  • D
    45.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    3.5 mm
  • Colour
    Grey
Round Tube Insert 65.0 mm 1.5 mm 3.5 mm PE Grey

10183724

Price Range
£ 3.3302 - £ 3.2614

Stock Levels
245 In stock
Attributes
  • D
    65.0 mm
  • H
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
  • Colour
    Grey
Round Tube Insert 76.1 mm 1.8 mm 4.0 mm PE Grey

10183755

Price Range
£ 3.0137 - £ 2.9587

Stock Levels
160 In stock
Attributes
  • D
    76.1 mm
  • H
    21.0 mm
  • Minimum Wall Thickness
    1.8 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Grey
Round Tube Insert 88.9 mm 1.8 mm 4.0 mm PE Grey

10183786

Price Range
£ 3.5504 - £ 3.4678

Stock Levels
128 In stock
Attributes
  • D
    88.9 mm
  • H
    21.0 mm
  • Minimum Wall Thickness
    1.8 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Grey
Round Tube Insert 65.0 mm 1.5 mm 3.5 mm PE White

10183717

Price Range
£ 3.1789 - £ 3.11

Stock Levels
30 In stock
Attributes
  • D
    65.0 mm
  • H
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
  • Colour
    White
Round Tube Insert 36.0 mm 1.5 mm 2.0 mm PE Black

10183526

Price Range
£ 0.4967 - £ 0.4775

Stock Levels
1044 In stock
Attributes
  • D
    36.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 48.0 mm 1.2 mm 3.6 mm PE Grey

10183649

Price Range
£ 1.083 - £ 1.0389

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    3.6 mm
  • Colour
    Grey
Round Tube Insert 55.0 mm 1.0 mm 3.0 mm PE Grey

10183687

Price Range
£ 1.3169 - £ 1.2646

Stock Levels
300 In stock
Attributes
  • D
    55.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 55.0 mm 1.0 mm 3.0 mm PE White

10183670

Price Range
£ 1.3169 - £ 1.2646

Stock Levels
Request the lead time here
Attributes
  • D
    55.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 34.0 mm 1.0 mm 3.0 mm PE Grey

10183489

Price Range
£ 0.4762 - £ 0.4578

Stock Levels
2606 In stock
Attributes
  • D
    34.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 27.0 mm 1.0 mm 3.0 mm PE Black

10183427

Price Range
£ 0.2683 - £ 0.2573

Stock Levels
42816 In stock
Attributes
  • D
    27.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 32.0 mm 0.8 mm 2.5 mm PE White

10330777

Price Range
£ 0.326 - £ 0.3132

Stock Levels
23659 In stock
Attributes
  • D
    32.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    White
Round Tube Insert 76.1 mm 1.8 mm 4.0 mm PE White

10183748

Price Range
£ 3.0137 - £ 2.9587

Stock Levels
Request the lead time here
Attributes
  • D
    76.1 mm
  • H
    21.0 mm
  • Minimum Wall Thickness
    1.8 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    White
Round Tube Insert 26.0 mm 1.5 mm 2.0 mm PE Grey

10183397

Price Range
£ 0.2579 - £ 0.248

Stock Levels
1342 In stock
Attributes
  • D
    26.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 160.0 mm 5.0 mm 7.0 mm PE Black

10183946

Price Range
£ 8.4908 - £ 8.3256

Stock Levels
Request the lead time here
Attributes
  • D
    160.0 mm
  • H
    34.0 mm
  • Minimum Wall Thickness
    5.0 mm
  • Maximum Wall Thickness
    7.0 mm
  • Colour
    Black
Round Tube Insert 50.0 mm 1.0 mm 3.0 mm PE White

10183656

Price Range
£ 0.922 - £ 0.8848

Stock Levels
157 In stock
Attributes
  • D
    50.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 50.0 mm 1.0 mm 3.0 mm PE Grey

10183663

Price Range
£ 0.922 - £ 0.8848

Stock Levels
11493 In stock
Attributes
  • D
    50.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 30.0 mm 1.0 mm 3.0 mm Grey PE

10076576

Price Range
£ 0.3448 - £ 0.1642

Stock Levels
100 In stock
Attributes
  • D
    30.0 mm
  • H
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey