Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
£ 0.7981 - £ 0.8311 190 In stock
45.0 mm
12.0 mm
PE
3.5 mm
0.8 mm
1
£ 2.0091 - £ 2.0917 30 In stock
60.0 mm
19.0 mm
PE
3.0 mm
1.5 mm
1
£ 0.4918 - £ 0.5116 550 In stock
36.0 mm
12.0 mm
PE
2.0 mm
1.5 mm
1
£ 0.4665 - £ 0.4857 2500 In stock
38.0 mm
12.0 mm
PE
3.5 mm
1.5 mm
1
£ 3.4678 - £ 3.5504 54 In stock
88.9 mm
21.0 mm
PE
4.0 mm
1.8 mm
1
£ 0.5573 - £ 0.5807 1025 In stock
42.0 mm
12.0 mm
PE
2.5 mm
0.8 mm
1
£ 0.4805 - £ 0.5003 4704 In stock
38.0 mm
12.0 mm
PE
3.5 mm
1.5 mm
1
£ 0.5573 - £ 0.5807 4899 In stock
42.0 mm
12.0 mm
PE
2.5 mm
0.8 mm
1
£ 1.9403 - £ 7.022 850 In stock
76.2 mm
22.0 mm
LDPE - PIR
4.0 mm
2.0 mm
1
£ 0.1091 - £ 0.6067 Request the lead time here
25.4 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 3.5577 - £ 3.6428 Request the lead time here
70.0 mm
21.0 mm
PE
4.5 mm
2.0 mm
1
£ 3.0412 - £ 3.11 Request the lead time here
80.0 mm
21.0 mm
PE
3.0 mm
1.5 mm
1
£ 2.0694 - £ 2.1545 874 In stock
60.0 mm
19.0 mm
PE
3.0 mm
1.5 mm
1
£ 3.4541 - £ 3.5366 546 In stock
70.0 mm
21.0 mm
PE
4.5 mm
2.0 mm
1
£ 3.0412 - £ 3.11 854 In stock
80.0 mm
21.0 mm
PE
3.0 mm
1.5 mm
1
£ 3.4678 - £ 3.5504 3477 In stock
88.9 mm
21.0 mm
PE
4.0 mm
1.8 mm
1
£ 8.3256 - £ 8.4908 106 In stock
160.0 mm
34.0 mm
PE
7.0 mm
5.0 mm
1
£ 0.5386 - £ 1.2358 1750 In stock
63.5 mm
14.5 mm
LDPE - PIR
20.0 mm
11.0 mm
1
£ 5.0779 - £ 5.1743 10 In stock
120.0 mm
28.0 mm
PE
4.0 mm
2.0 mm
1
£ 7.61 - £ 7.7614 20 In stock
150.0 mm
34.0 mm
PE
7.0 mm
2.0 mm
1
  • of 28
Round Tube Insert 45.0 mm 0.8 mm 3.5 mm PE White

10183625

Price Range
£ 0.8311 - £ 0.7981

Stock Levels
190 In stock
Attributes
  • D
    45.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    3.5 mm
  • Colour
    White
Round Tube Insert 60.0 mm 1.5 mm 3.0 mm PE White

10183700

Price Range
£ 2.0917 - £ 2.0091

Stock Levels
30 In stock
Attributes
  • D
    60.0 mm
  • H
    19.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 36.0 mm 1.5 mm 2.0 mm PE Grey

10183519

Price Range
£ 0.5116 - £ 0.4918

Stock Levels
550 In stock
Attributes
  • D
    36.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 38.0 mm 1.5 mm 3.5 mm PE White

10183557

Price Range
£ 0.4857 - £ 0.4665

Stock Levels
2500 In stock
Attributes
  • D
    38.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
  • Colour
    White
Round Tube Insert 88.9 mm 1.8 mm 4.0 mm PE White

10330845

Price Range
£ 3.5504 - £ 3.4678

Stock Levels
54 In stock
Attributes
  • D
    88.9 mm
  • H
    21.0 mm
  • Minimum Wall Thickness
    1.8 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    White
Round Tube Insert 42.0 mm 0.8 mm 2.5 mm PE White

10183571

Price Range
£ 0.5807 - £ 0.5573

Stock Levels
1025 In stock
Attributes
  • D
    42.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    White
Round Tube Insert 38.0 mm 1.5 mm 3.5 mm PE Grey

10183564

Price Range
£ 0.5003 - £ 0.4805

Stock Levels
4704 In stock
Attributes
  • D
    38.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
  • Colour
    Grey
Round Tube Insert 42.0 mm 0.8 mm 2.5 mm PE Grey

10183588

Price Range
£ 0.5807 - £ 0.5573

Stock Levels
4899 In stock
Attributes
  • D
    42.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Grey
Round Tube Insert 76.2 mm 2.0 mm 4.0 mm LDPE - PIR White

10076217

Price Range
£ 7.022 - £ 1.9403

Stock Levels
850 In stock
Attributes
  • D
    76.2 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    White
Round Tube Insert 25.4 mm 1.0 mm 3.0 mm Grey PE

10076934

Price Range
£ 0.6067 - £ 0.1091

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 70.0 mm 2.0 mm 4.5 mm PE Black

10330838

Price Range
£ 3.6428 - £ 3.5577

Stock Levels
Request the lead time here
Attributes
  • D
    70.0 mm
  • H
    21.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
  • Colour
    Black
Round Tube Insert 80.0 mm 1.5 mm 3.0 mm PE White

10183762

Price Range
£ 3.11 - £ 3.0412

Stock Levels
Request the lead time here
Attributes
  • D
    80.0 mm
  • H
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 60.0 mm 1.5 mm 3.0 mm PE Grey

10330814

Price Range
£ 2.1545 - £ 2.0694

Stock Levels
874 In stock
Attributes
  • D
    60.0 mm
  • H
    19.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 70.0 mm 2.0 mm 4.5 mm PE White

10183731

Price Range
£ 3.5366 - £ 3.4541

Stock Levels
546 In stock
Attributes
  • D
    70.0 mm
  • H
    21.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
  • Colour
    White
Round Tube Insert 80.0 mm 1.5 mm 3.0 mm PE Grey

10183779

Price Range
£ 3.11 - £ 3.0412

Stock Levels
854 In stock
Attributes
  • D
    80.0 mm
  • H
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 88.9 mm 1.8 mm 4.0 mm PE Black

10183793

Price Range
£ 3.5504 - £ 3.4678

Stock Levels
3477 In stock
Attributes
  • D
    88.9 mm
  • H
    21.0 mm
  • Minimum Wall Thickness
    1.8 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Black
Round Tube Insert 160.0 mm 5.0 mm 7.0 mm PE Grey

10183939

Price Range
£ 8.4908 - £ 8.3256

Stock Levels
106 In stock
Attributes
  • D
    160.0 mm
  • H
    34.0 mm
  • Minimum Wall Thickness
    5.0 mm
  • Maximum Wall Thickness
    7.0 mm
  • Colour
    Grey
Round Glide 63.5 mm 11.0 mm 20.0 mm LDPE - PIR Grey

10121689

Price Range
£ 1.2358 - £ 0.5386

Stock Levels
1750 In stock
Attributes
  • D
    63.5 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    11.0 mm
  • Maximum Wall Thickness
    20.0 mm
  • Colour
    Grey
Round Tube Insert 120.0 mm 2.0 mm 4.0 mm PE White

10183854

Price Range
£ 5.1743 - £ 5.0779

Stock Levels
10 In stock
Attributes
  • D
    120.0 mm
  • H
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    White
Round Tube Insert 150.0 mm 2.0 mm 7.0 mm PE White

10183908

Price Range
£ 7.7614 - £ 7.61

Stock Levels
20 In stock
Attributes
  • D
    150.0 mm
  • H
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    7.0 mm
  • Colour
    White