| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.2683 |
| 500 - 999 | £ 0.2628 |
| 1000 + | £ 0.2573 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.063 in |
|---|---|
| D | 27.0 mm |
| H | 12.0 mm |
| H | 0.472 in |
| Minimum Wall Thickness | 0.039 in |
| Minimum Wall Thickness | 1.0 mm |
| Maximum Wall Thickness | 0.118 in |
| Maximum Wall Thickness | 3.0 mm |
| Colour | Black |
| Finish | Textured |
| Material | PE |
| Type | Load Bearing |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue