10183786
085088962003
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 3.5504 |
| 50 + | £ 3.4678 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 88.9 mm |
|---|---|
| D | 3.5 in |
| H | 21.0 mm |
| H | 0.827 in |
| Minimum Wall Thickness | 1.8 mm |
| Minimum Wall Thickness | 0.071 in |
| Maximum Wall Thickness | 4.0 mm |
| Maximum Wall Thickness | 0.157 in |
| Colour | Grey |
| Finish | Textured |
| Material | PE |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue