Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0898 - £ 0.0917 | 5258 In stock |
0.512 in
13.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.4578 - £ 0.4762 | 3122 In stock |
1.378 in
35.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.2009 - £ 0.2091 | 3700 In stock |
0.906 in
23.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.1927 - £ 0.2012 | 6887 In stock |
0.866 in
22.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.4445 - £ 0.4623 | 642 In stock |
1.339 in
34.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.2239 - £ 0.2324 | Request the lead time here |
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.4844 - £ 0.505 | Request the lead time here |
1.457 in
37.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.2174 - £ 0.2256 | Request the lead time here |
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.4989 - £ 0.5202 | Request the lead time here |
1.457 in
37.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.5202 - £ 0.5428 | 902 In stock |
1.575 in
40.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.6178 - £ 0.6426 | Request the lead time here |
1.693 in
43.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.2408 - £ 0.2504 | 2826 In stock |
1.024 in
26.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.4775 - £ 0.4967 | Request the lead time here |
1.417 in
36.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 7.9678 - £ 8.1192 | 59 In stock |
5.906 in
150.0 mm
|
1.339 in
34.0 mm
|
|
PE
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 5.0779 - £ 5.1743 | Request the lead time here |
4.724 in
120.0 mm
|
1.102 in
28.0 mm
|
|
PE
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 5.2303 - £ 5.3295 | Request the lead time here |
4.724 in
120.0 mm
|
1.102 in
28.0 mm
|
|
PE
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 7.2385 - £ 7.3761 | 9 In stock |
5.512 in
140.0 mm
|
1.339 in
34.0 mm
|
|
PE
|
0.256 in
6.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.6178 - £ 0.6426 | 617 In stock |
1.693 in
43.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.3004 - £ 0.3118 | 3690 In stock |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.4578 - £ 0.4762 | Request the lead time here |
1.378 in
35.0 mm
|
0.472 in
12.0 mm
|
|
PE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue