This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used 16.5 x 19.0 mm cut out.
Series Code :SR5007
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Orientation | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.5918 - £ 2.4762 | 150 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| £ 1.6199 - £ 2.3265 | 47 In stock |
Universal
|
PA
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.335 in
8.5 mm
|
||
| £ 1.475 - £ 2.2945 | 50 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
||
| £ 1.5918 - £ 2.4762 | 100 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
8.0 mm Triangle Key
|
0.965 in
24.5 mm
|
||
| £ 1.475 - £ 2.2945 | 150 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.571 in
14.5 mm
|
||
| £ 1.3929 - £ 2.1667 | 50 In stock |
Universal
|
PA
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
||
| £ 1.5918 - £ 2.4762 | 150 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
1.043 in
26.5 mm
|
||
| £ 4.4128 - £ 8.4385 | 54 In stock |
|
Nylon
|
|
|
|
||
| £ 1.29 - £ 1.4333 | 40 In stock |
|
Nylon
|
|
|
|
||
| £ 6.2003 - £ 11.597 | 48 In stock |
|
|
|
|
|
||
| £ 1.032 - £ 1.1466 | Request the lead time here |
|
|
|
8.0 mm Triangle Key
|
|
||
| £ 1.032 - £ 1.1466 | Request the lead time here |
|
|
|
8.0 mm Triangle Key
|
|
||
| £ 29.5635 - £ 55.2509 | Request the lead time here |
|
304 Stainless Steel
|
|
8.0 mm Triangle Key
|
|
||
| £ 29.5635 - £ 55.2509 | Request the lead time here |
|
304 Stainless Steel
|
|
8.0 mm Square Key
|
|
||
| 20077389 | £ 3.2555 - £ 4.5577 | Request the lead time here |
|
30% Glass Fibre Reinforced Nylon 6
|
|
|
|
|
| £ 29.5495 - £ 53.2552 | 49 In stock |
|
304 Stainless Steel
|
|
|
|
||
| £ 4.7759 - £ 9.067 | 9 In stock |
|
|
|
5.0 mm Double Bit Key
|
|
||
| £ 4.4128 - £ 8.4385 | Request the lead time here |
|
Nylon
|
|
|
|
||
| 20055707 | £ 6.2003 - £ 11.597 | 278 In stock |
|
|
|
5.0 mm Double Bit Key
|
|
|
| £ 2.1333 - £ 3.3185 | 250 In stock |
Right & Left handed
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
3.0 mm Double Bit Key
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue