| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 8.4385 |
| 50 - 499 | £ 4.4966 |
| 500 + | £ 4.4128 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Housing Material | PA |
|---|---|
| Latch Material | PA |
| Cam Material | PA |
| Material | PA |
| Grip Length | 0.728 in |
| Grip Length | 18.5 mm |
| Grip Range | 18.5 mm |
| Grip Range | 0.728 in |
| Mounting Hole Shape | 22.2 x 20.2 mm |
| Latch Style | Quarter-Turn Spring Loaded |
| Key Type | Slotted Key |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue