Menu Search

Quarter Turn Lock

In stock

This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used  16.5 x 19.0 mm cut out.

Series Code :SR5007

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Orientation Material Finish Key Type Grip Range View
£ 16.9672 - £ 16.9672 Request the lead time here
Universal
Stainless Steel
Matt
Railway Key
18.0 mm
£ 1.3929 - £ 2.1667 81 In stock
Universal
Polyamide
Plastic Coated
5.0 mm Double Bit Key
18.5 mm
20055790 £ 6.2003 - £ 11.597 1674 In stock
Zinc Alloy
7.0 mm Triangle Key
£ 6.2003 - £ 11.597 9 In stock
3.0 mm Double Bit Key
20050948 £ 1.29 - £ 1.4333 Request the lead time here
Universal
Zinc Alloy
No Finish
5.0 mm Double Bit Key
24.5 mm
£ 1.7293 - £ 2.69 Request the lead time here
Universal
Zinc Alloy
Black Powder Coated
7.0 mm Triangle Key
18.5 mm
£ 29.5635 - £ 55.2509 25 In stock
304 Stainless Steel
3.0 mm Double Bit Key
£ 1.3929 - £ 2.1667 Request the lead time here
Universal
PA
Plastic Coated
5.0 mm Double Bit Key
18.5 mm
£ 1.475 - £ 2.2945 150 In stock
Universal
Zinc Alloy
Plastic Coated
5.0 mm Double Bit Key
22.5 mm
£ 0.6973 - £ 0.7747 49 In stock
8.0 mm Triangle Key
£ 4.7759 - £ 9.067 Request the lead time here
£ 1.032 - £ 1.1466 Request the lead time here
£ 4.4128 - £ 8.4385 Request the lead time here
Nylon
£ 1.5918 - £ 2.4762 150 In stock
Universal
Zinc Alloy
Plastic Coated
5.0 mm Double Bit Key
14.5 mm
£ 1.5918 - £ 2.4762 50 In stock
Universal
Zinc Alloy
Plastic Coated
5.0 mm Double Bit Key
24.5 mm
£ 1.3929 - £ 2.1667 120 In stock
Universal
PA
Plastic Coated
5.0 mm Double Bit Key
14.5 mm
£ 1.3929 - £ 2.1667 Request the lead time here
Universal
PA
Plastic Coated
5.0 mm Double Bit Key
26.5 mm
£ 1.3929 - £ 2.1667 100 In stock
Universal
PA
Plastic Coated
5.0 mm Double Bit Key
22.5 mm
£ 1.3929 - £ 2.1667 Request the lead time here
Universal
PA
Plastic Coated
5.0 mm Double Bit Key
24.5 mm
£ 1.3929 - £ 2.1667 43 In stock
Universal
PA
Plastic Coated
5.0 mm Double Bit Key
14.5 mm
  • of 13
Key Latch Railway Key 18.0 mm Stainless Steel

20126483

Price Range
£ 16.9672 - £ 16.9672

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Stainless Steel
  • Finish
    Matt
  • Grip Range
    18.0 mm
Key Latch 5.0 mm Double Bit Key 18.5 mm Polyamide

20126315

Price Range
£ 2.1667 - £ 1.3929

Stock Levels
81 In stock
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Polyamide
  • Finish
    Plastic Coated
  • Grip Range
    18.5 mm
Key Latch 7.0 mm Triangle Key 18.5 mm Zinc Alloy

20055790

Price Range
£ 11.597 - £ 6.2003

Stock Levels
1674 In stock
Attributes
  • Housing Material
    Die Cast Zinc Alloy
  • Material
    Zinc Alloy
  • Cam Length
    45.0 mm
  • Key Type
    7.0 mm Triangle Key
  • Commodity Code
    8301409000
Quarter Turn Lock 8.5 mm 3.0 mm Double Bit Key Die Cast Zinc Alloy

20055646

Price Range
£ 11.597 - £ 6.2003

Stock Levels
9 In stock
Attributes
  • Housing Material
    Die Cast Zinc Alloy
  • Cam Length
    45.0 mm
  • Key Type
    3.0 mm Double Bit Key
  • Commodity Code
    7907000090
Quarter Turn Lock 32.5 mm 5.0 mm Double Bit Key

20050948

Price Range
£ 1.4333 - £ 1.29

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Zinc Alloy
  • Finish
    No Finish
  • Grip Range
    24.5 mm
Quarter Turn Latch 7.0 mm Triangle Key 18.5 mm Zinc Alloy

20072933

Price Range
£ 2.69 - £ 1.7293

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Zinc Alloy
  • Finish
    Black Powder Coated
  • Grip Range
    18.5 mm
Quarter Turn Lock 18.5 mm 3.0 mm Double Bit Key 304 Stainless Steel

20050054

Price Range
£ 55.2509 - £ 29.5635

Stock Levels
25 In stock
Attributes
  • Housing Material
    304 Stainless Steel
  • Material
    304 Stainless Steel
  • Cam Length
    45.0 mm
  • Key Type
    3.0 mm Double Bit Key
  • Commodity Code
    7907000090
Quarter Turn Latch 5.0 mm Double Bit Key 18.5 mm PA

20077808

Price Range
£ 2.1667 - £ 1.3929

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    PA
  • Finish
    Plastic Coated
  • Grip Range
    18.5 mm
Quarter Turn Latch 5.0 mm Double Bit Key 22.5 mm Zinc Alloy

20077815

Price Range
£ 2.2945 - £ 1.475

Stock Levels
150 In stock
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zinc Alloy
  • Finish
    Plastic Coated
Quarter Turn Lock 8.5 mm 8.0 mm Triangle Key Nylon

20050658

Price Range
£ 0.7747 - £ 0.6973

Stock Levels
49 In stock
Attributes
  • Housing Material
    Nylon
  • Cam Length
    45.0 mm
  • Key Type
    8.0 mm Triangle Key
  • Commodity Code
    3926909790
Quarter Turn Lock

20050672

Price Range
£ 9.067 - £ 4.7759

Stock Levels
Request the lead time here
Attributes
  • Housing Material
    Nylon
  • Cam Length
    45.0 mm
  • Commodity Code
    3926909790
Quarter Turn Lock

20050665

Price Range
£ 1.1466 - £ 1.032

Stock Levels
Request the lead time here
Attributes
  • Housing Material
    Nylon
  • Cam Length
    45.0 mm
  • Commodity Code
    3926909790
Quarter Turn Lock 8.0 mm Triangle 22.5 mm Nylon

20050818

Price Range
£ 8.4385 - £ 4.4128

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Commodity Code
    3926909790
Quarter Turn Latch 5.0 mm Double Bit Key 14.5 mm Zinc Alloy

20077754

Price Range
£ 2.4762 - £ 1.5918

Stock Levels
150 In stock
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zinc Alloy
  • Finish
    Plastic Coated
Quarter Turn Latch 5.0 mm Double Bit Key 24.5 mm Zinc Alloy

20077877

Price Range
£ 2.4762 - £ 1.5918

Stock Levels
50 In stock
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zinc Alloy
  • Finish
    Plastic Coated
Quarter Turn Latch 5.0 mm Double Bit Key 14.5 mm PA

20077761

Price Range
£ 2.1667 - £ 1.3929

Stock Levels
120 In stock
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    PA
  • Finish
    Plastic Coated
  • Grip Range
    14.5 mm
Quarter Turn Latch 5.0 mm Double Bit Key 26.5 mm PA

20077907

Price Range
£ 2.1667 - £ 1.3929

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    PA
  • Finish
    Plastic Coated
  • Grip Range
    26.5 mm
Quarter Turn Latch 5.0 mm Double Bit Key 22.5 mm PA

20077846

Price Range
£ 2.1667 - £ 1.3929

Stock Levels
100 In stock
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    PA
  • Finish
    Plastic Coated
  • Grip Range
    22.5 mm
Quarter Turn Latch 5.0 mm Double Bit Key 24.5 mm PA

20077860

Price Range
£ 2.1667 - £ 1.3929

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    PA
  • Finish
    Plastic Coated
  • Grip Range
    24.5 mm
Quarter Turn Latch 5.0 mm Double Bit Key 14.5 mm PA

20077747

Price Range
£ 2.1667 - £ 1.3929

Stock Levels
43 In stock
Attributes
  • Mounting Orientation
    Universal
  • Handle Type
    Driver Tool Operated Handle
  • Material
    PA
  • Finish
    Plastic Coated
  • Grip Range
    14.5 mm