Menu Search

Quarter Turn Latch 5.0 mm Double Bit Key 8.5 mm PA

Essentra Part Number:

20078003

Manufacturer Part Number:

660220201560E

47 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 2.3265
50 - 249 £ 1.6618
250 + £ 1.6199
Standard pack: 50

Order any quantity

Total price:

£ 2.33

1 x £ 2.3265

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mounting Orientation Universal
Handle Type Driver Tool Operated Handle
Material PA
Finish Plastic Coated
Grip Range 8.5 mm
Includes No Includes
Mounting Hole Shape 22.2 x 20.2 mm
Latch Style Quarter-Turn Spring Loaded Latch
Key Type 5.0 mm Double Bit Key
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us