Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20072384
350121350E
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 3.3185 |
| 100 - 499 | £ 2.3703 |
| 500 + | £ 2.1333 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Orientation | Right & Left handed |
|---|---|
| Handle Type | Driver Tool Operated Handle |
| Housing Material | Die Cast Zinc Alloy |
| Material | Die Cast Zinc Alloy |
| Finish | Black Powder Coated |
| Grip Range | 20.0 mm |
| Grip Range | 0.787 in |
| Cam Length | 45.0 mm |
| Cam Length | 1.772 in |
| Includes | No Includes |
| Mounting Hole Shape | 19.0 x 16.5 mm |
| Latch Style | Quarter-Turn Spring Loaded Latch |
| Key Type | 3.0 mm Double Bit Key |
| Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue