Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used 16.5 x 19.0 mm cut out.
Series Code :SR5007
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Orientation | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|
| 20120092 | £ 6.2003 - £ 11.597 | 44 In stock |
Universal
|
Zinc Alloy
|
Black Powder Coated
|
8.0 mm Square Key
|
0.335 in
8.5 mm
|
|
| £ 4.6921 - £ 4.7759 | Request the lead time here |
Universal
|
Zinc Alloy
|
Polyamide
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| £ 2.1333 - £ 3.3185 | 371 In stock |
Right & Left handed
|
Zinc Alloy
|
Black Powder Coated
|
7.0 mm Square Key
|
1.063 in
27.0 mm
|
||
| £ 3.142 - £ 6.5198 | 1050 In stock |
Universal
|
Zinc Alloy
|
Chrome Plated
|
5.0 mm Double Bit Key
|
1.122 in
28.5 mm
|
||
| £ 1.7293 - £ 2.69 | Request the lead time here |
Universal
|
Zinc Alloy
|
Chrome Plated
|
8.0 mm Square Key
|
1.122 in
28.5 mm
|
||
| Request the lead time here |
Universal
|
Die Cast Zinc Alloy
|
Chrome Plated
|
3.0 mm Double Bit Key
|
|
|||
| £ 1.032 - £ 1.1466 | Request the lead time here |
|
|
|
3.0 mm Double Bit Key
|
|
||
| £ 4.7759 - £ 9.067 | 40 In stock |
|
|
|
5.0 mm Double Bit Key
|
|
||
| £ 1.032 - £ 1.1466 | 47 In stock |
|
|
|
8.0 mm Triangle Key
|
|
||
| £ 7.1646 - £ 7.9607 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
Raw
|
7.0 mm Triangle Key
|
0.531 in
13.5 mm
|
||
| £ 2.1333 - £ 3.3185 | 260 In stock |
Right & Left handed
|
Zinc Alloy
|
Black Powder Coated
|
7.0 mm Square Key
|
0.787 in
20.0 mm
|
||
| £ 4.7759 - £ 9.067 | Request the lead time here |
|
|
|
3.0 mm Double Bit Key
|
|
||
| £ 1.428 - £ 1.5867 | 63 In stock |
|
|
|
5.0 mm Double Bit Key
|
|
||
| £ 6.2003 - £ 11.597 | 244 In stock |
|
|
|
8.0 mm Square Key
|
|
||
| 20072506 | £ 2.7231 - £ 3.8906 | Request the lead time here |
Right & Left handed
|
Zinc Alloy
|
Black Powder Coated
|
7.0 mm Triangle Key
|
0.787 in
20.0 mm
|
|
| £ 2.1333 - £ 3.3185 | 200 In stock |
Right & Left handed
|
Die Cast Zinc Alloy
|
Black Powder Coated
|
Slotted Key
|
1.063 in
27.0 mm
|
||
| £ 29.5635 - £ 55.2509 | Request the lead time here |
|
304 Stainless Steel
|
|
8.0 mm Square Key
|
|
||
| £ 29.5635 - £ 55.2509 | 6 In stock |
|
304 Stainless Steel
|
|
3.0 mm Double Bit Key
|
|
||
| £ 29.5635 - £ 55.2509 | 29 In stock |
|
304 Stainless Steel
|
|
8.0 mm Triangle Key
|
|
||
| 200 In stock |
Universal
|
Zinc Alloy
|
Chrome Plated
|
3.0 mm Double Bit Key
|
1.122 in
28.5 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue