20569884
20569884
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.0383 |
| 5000 - 24999 | £ 0.0274 |
| 25000 + | £ 0.0246 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.531 in |
|---|---|
| D | 13.5 mm |
| d | 0.413 in |
| d | 10.5 mm |
| Material | LDPE |
| Colour | Red |
| Pull Direction | Lateral |
| Type | 3 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue