Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.
The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.
Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | Pull Direction | d | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1308 - £ 0.2035 | 1000 In stock |
3.484 in
88.5 mm
|
Natural
|
LDPE
|
No Tab
|
3.346 in
85.0 mm
|
9.5
|
4
|
||
| £ 0.1777 - £ 0.2765 | 65 In stock |
4.193 in
106.5 mm
|
Natural
|
LDPE
|
No Tab
|
4.094 in
104.0 mm
|
11.0
|
4
|
||
| £ 0.0082 - £ 0.0127 | 9000 In stock |
0.571 in
14.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.453 in
11.5 mm
|
8.5
|
4
|
||
| £ 0.0216 - £ 0.0336 | 4000 In stock |
1.063 in
27.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.906 in
23.0 mm
|
10.5
|
4
|
||
| £ 0.3567 - £ 0.5549 | 25 In stock |
5.984 in
152.0 mm
|
Natural
|
LDPE
|
No Tab
|
5.748 in
146.0 mm
|
12.0
|
4
|
||
| £ 0.402 - £ 0.6253 | 45 In stock |
7.008 in
178.0 mm
|
Natural
|
LDPE
|
No Tab
|
6.575 in
167.0 mm
|
17.5
|
4
|
||
| £ 0.0194 - £ 0.0302 | 4500 In stock |
1.004 in
25.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.846 in
21.5 mm
|
11.0
|
4
|
||
| £ 0.0179 - £ 0.0279 | 4500 In stock |
0.965 in
24.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.807 in
20.5 mm
|
10.5
|
4
|
||
| £ 0.0194 - £ 0.0302 | 12000 In stock |
1.004 in
25.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.866 in
22.0 mm
|
11.0
|
4
|
||
| £ 0.1405 - £ 0.2186 | Request the lead time here |
2.559 in
65.0 mm
|
Red
|
LDPE - PIR
|
Lateral
|
2.283 in
58.0 mm
|
|
3
|
||
| £ 0.1462 - £ 0.2274 | Request the lead time here |
2.661 in
67.6 mm
|
Red
|
LDPE
|
Lateral
|
2.402 in
61.0 mm
|
11.0
|
3
|
||
| £ 0.0392 - £ 0.0611 | 2000 In stock |
1.299 in
33.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
1.181 in
30.0 mm
|
10.0
|
4
|
||
| £ 0.1273 - £ 0.198 | 100 In stock |
2.094 in
53.2 mm
|
Red
|
LDPE - PIR
|
Lateral
|
2.047 in
52.0 mm
|
11.0
|
3
|
||
| £ 0.0241 - £ 0.0376 | 3000 In stock |
1.22 in
31.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
1.083 in
27.5 mm
|
10.5
|
4
|
||
| £ 0.4774 - £ 0.7426 | 45 In stock |
7.362 in
187.0 mm
|
Natural
|
LDPE
|
No Tab
|
7.087 in
180.0 mm
|
14.5
|
4
|
||
| £ 0.1492 - £ 0.232 | 100 In stock |
2.677 in
68.0 mm
|
Red
|
LDPE - PIR
|
Lateral
|
2.441 in
62.0 mm
|
11.5
|
3
|
||
| £ 0.402 - £ 0.6253 | Request the lead time here |
6.913 in
175.6 mm
|
Natural
|
LDPE
|
No Tab
|
6.693 in
170.0 mm
|
13.6
|
4
|
||
| £ 0.3808 - £ 0.5924 | Request the lead time here |
6.142 in
156.0 mm
|
Natural
|
LDPE
|
No Tab
|
5.984 in
152.0 mm
|
15.0
|
4
|
||
| £ 0.3869 - £ 0.6018 | 240 In stock |
6.575 in
167.0 mm
|
Natural
|
LDPE
|
No Tab
|
6.299 in
160.0 mm
|
14.0
|
4
|
||
| £ 0.3567 - £ 0.5549 | 250 In stock |
5.748 in
146.0 mm
|
Natural
|
LDPE
|
No Tab
|
5.591 in
142.0 mm
|
13.5
|
4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue