20568597
20568597
| Quantity | Unit price |
|---|---|
| 6 - 59 | £ 3.0325 |
| 60 - 299 | £ 2.1661 |
| 300 + | £ 1.9495 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 324.0 mm |
|---|---|
| D | 12.756 in |
| d | 12.244 in |
| d | 311.0 mm |
| Material | LDPE |
| Colour | Natural |
| Pull Direction | No Tab |
| Type | 4 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue