Menu Search

Open Snap-fit Bushings

In stock

Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.

Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.

  • Materials: Heat Stabilised Nylon 6/6 and Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Maximum Cable Bundle Diameter Mounting Hole Diameter Maximum Panel Thickness View
£ 0.085 - £ 0.0885 Request the lead time here
0.8 mm
20.2 mm
25.4 mm
3.2 mm
£ 0.124 - £ 0.1313 Request the lead time here
0.8 mm
14.3 mm
3.2 mm
PGSB-7A £ 0.2523 - £ 0.2636 Request the lead time here
0.8 mm
34.9 mm
3.2 mm
PGSA-1822A £ 0.1998 - £ 0.214 500 In stock
0.8 mm
22.0 mm
1.6 mm
PGSA-0407A £ 0.2041 - £ 0.214 Request the lead time here
0.4 mm
6.9 mm
1.0 mm
£ 0.2182 - £ 0.2324 Request the lead time here
1.2 mm
19.0 mm
3.3 mm
PGSA-1013A £ 0.146 - £ 0.1545 Request the lead time here
1.0 mm
13.0 mm
1.5 mm
£ 0.2693 - £ 0.2806 Request the lead time here
0.4 mm
29.0 mm
1.1 mm
£ 0.1828 - £ 0.2257 Request the lead time here
0.8 mm
11.1 mm
3.2 mm
£ 0.312 - £ 0.3315 Request the lead time here
0.8 mm
31.8 mm
3.2 mm
£ 0.1796 - £ 0.2218 Request the lead time here
0.7 mm
9.5 mm
1.7 mm
£ 0.2593 - £ 0.2707 1400 In stock
0.8 mm
38.1 mm
3.2 mm
£ 0.3387 - £ 0.3529 Request the lead time here
0.4 mm
27.1 mm
1.0 mm
PGSB-1216A £ 0.1644 - £ 0.2043 Request the lead time here
0.7 mm
16.5 mm
3.3 mm
£ 0.1779 - £ 0.2196 Request the lead time here
0.8 mm
9.5 mm
3.2 mm
PGSB-5A £ 0.2707 - £ 0.4169 3000 In stock
0.8 mm
27.8 mm
3.2 mm
£ 0.1899 - £ 0.2012 2000 In stock
1.0 mm
19.0 mm
1.5 mm
PGSA-1316A £ 0.1644 - £ 0.1743 Request the lead time here
1.0 mm
16.0 mm
1.4 mm
£ 0.1615 - £ 0.1715 Request the lead time here
1.2 mm
16.0 mm
3.5 mm
PGSB-9A £ 0.231 - £ 0.2466 3600 In stock
0.8 mm
25.0 mm
3.0 mm
  • of 2
Snap Fit Bushing 25.4 mm 20.2 mm 0.8-3.2 mm PA Black

NM22OCB1000

Price Range
£ 0.0885 - £ 0.085

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    20.2 mm
  • Mounting Hole Diameter
    25.4 mm
  • Maximum Panel Thickness
    3.2 mm
Snap Fit Bushing Nylon 6/6 Black

PGSB-3A

Price Range
£ 0.1313 - £ 0.124

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    16.3 mm
  • Mounting Hole Diameter
    14.3 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

PGSB-7A

Price Range
£ 0.2636 - £ 0.2523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    37.3 mm
  • Mounting Hole Diameter
    34.9 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

PGSA-1822A

Price Range
£ 0.214 - £ 0.1998

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    25.5 mm
  • Mounting Hole Diameter
    22.0 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    5.6 mm
Snap Fit Bushing Nylon 6/6 Black

PGSA-0407A

Price Range
£ 0.214 - £ 0.2041

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    10.4 mm
  • Mounting Hole Diameter
    6.9 mm
  • Maximum Panel Thickness
    1.0 mm
  • Overall Height
    5.0 mm
Snap Fit Bushing Nylon 6/6 Black

PGSB-1519A

Price Range
£ 0.2324 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    20.6 mm
  • Mounting Hole Diameter
    19.0 mm
  • Maximum Panel Thickness
    3.3 mm
  • Overall Height
    11.0 mm
Snap Fit Bushing Nylon 6/6 Black

PGSA-1013A

Price Range
£ 0.1545 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    16.2 mm
  • Mounting Hole Diameter
    13.0 mm
  • Maximum Panel Thickness
    1.5 mm
  • Overall Height
    5.3 mm
Snap Fit Bushing Nylon 6/6 Black

PGSA-2529A

Price Range
£ 0.2806 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    35.1 mm
  • Mounting Hole Diameter
    29.0 mm
  • Maximum Panel Thickness
    1.1 mm
  • Overall Height
    7.0 mm
Snap Fit Bushing Nylon 6/6 Black

PGSB-2A

Price Range
£ 0.2257 - £ 0.1828

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    12.7 mm
  • Mounting Hole Diameter
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

PGSB-6A

Price Range
£ 0.3315 - £ 0.312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    34.1 mm
  • Mounting Hole Diameter
    31.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

PGSB-0609A

Price Range
£ 0.2218 - £ 0.1796

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    11.4 mm
  • Mounting Hole Diameter
    9.5 mm
  • Maximum Panel Thickness
    1.7 mm
  • Overall Height
    6.5 mm
Snap Fit Bushing Nylon 6/6 Black

PGSB-8A

Price Range
£ 0.2707 - £ 0.2593

Stock Levels
1400 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    40.1 mm
  • Mounting Hole Diameter
    38.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.7 mm
Snap Fit Bushing Nylon 6/6 Black

PGSA-2327A

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    35.1 mm
  • Mounting Hole Diameter
    27.1 mm
  • Maximum Panel Thickness
    1.0 mm
  • Overall Height
    6.0 mm
Snap Fit Bushing Nylon 6/6 Black

PGSB-1216A

Price Range
£ 0.2043 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    18.6 mm
  • Mounting Hole Diameter
    16.5 mm
  • Maximum Panel Thickness
    3.3 mm
  • Overall Height
    10.0 mm
Snap Fit Bushing Nylon 6/6 Black

PGSB-1A

Price Range
£ 0.2196 - £ 0.1779

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    10.7 mm
  • Mounting Hole Diameter
    9.5 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
Snap Fit Bushing Nylon 6/6 Black

PGSB-5A

Price Range
£ 0.4169 - £ 0.2707

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    29.4 mm
  • Mounting Hole Diameter
    27.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

PGSA-1519A

Price Range
£ 0.2012 - £ 0.1899

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    22.7 mm
  • Mounting Hole Diameter
    19.0 mm
  • Maximum Panel Thickness
    1.5 mm
  • Overall Height
    5.7 mm
Snap Fit Bushing Nylon 6/6 Black

PGSA-1316A

Price Range
£ 0.1743 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    19.4 mm
  • Mounting Hole Diameter
    16.0 mm
  • Maximum Panel Thickness
    1.4 mm
  • Overall Height
    5.4 mm
Snap Fit Bushing Nylon 6/6 Black

PGSB-1316A

Price Range
£ 0.1715 - £ 0.1615

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    18.0 mm
  • Mounting Hole Diameter
    16.0 mm
  • Maximum Panel Thickness
    3.5 mm
  • Overall Height
    10.5 mm
Snap Fit Bushing Nylon 6/6 Black

PGSB-9A

Price Range
£ 0.2466 - £ 0.231

Stock Levels
3600 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    26.4 mm
  • Mounting Hole Diameter
    25.0 mm
  • Maximum Panel Thickness
    3.0 mm
  • Overall Height
    10.3 mm