Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10163184
PGSB-3A
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.1313 |
| 1000 - 4999 | £ 0.1292 |
| 5000 - 9999 | £ 0.1266 |
| 10000 + | £ 0.124 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Overall Diameter | 16.3 mm |
| Overall Diameter | 0.642 in |
| Mounting Hole Diameter | 0.563 in |
| Mounting Hole Diameter | 14.3 mm |
| Maximum Panel Thickness | 0.126 in |
| Maximum Panel Thickness | 3.2 mm |
| Overall Height | 0.406 in |
| Overall Height | 10.3 mm |
| Panel Thickness Range | 0.031 - 0.126 in |
| Panel Thickness Range | 0.8 - 3.2 mm |
| Full Material | Heat Stabilized Nylon 6/6 |
| Material Flammability Standard | Heat Stabilised to UL94 V-2 |
| UL/CSA Description | UL E320906 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue