| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2196 |
| 5000 - 9999 | £ 0.1977 |
| 10000 + | £ 0.1779 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Overall Diameter | 10.7 mm |
| Overall Diameter | 0.421 in |
| Mounting Hole Diameter | 0.374 in |
| Mounting Hole Diameter | 9.5 mm |
| Maximum Panel Thickness | 3.2 mm |
| Maximum Panel Thickness | 0.126 in |
| Overall Height | 0.39 in |
| Overall Height | 9.9 mm |
| Panel Thickness Range | 0.031 - 0.126 in |
| Panel Thickness Range | 0.8 - 3.2 mm |
| Full Material | Heat Stabilized Nylon 6/6 |
| Material Flammability Standard | Heat Stabilised to UL94 V-2 |
| UL/CSA Description | UL E320906 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue