10163177
PGSB-2A
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2257 |
| 5000 - 9999 | £ 0.2031 |
| 10000 + | £ 0.1828 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Overall Diameter | 0.5 in |
| Overall Diameter | 12.7 mm |
| Mounting Hole Diameter | 11.1 mm |
| Mounting Hole Diameter | 0.437 in |
| Maximum Panel Thickness | 3.2 mm |
| Maximum Panel Thickness | 0.126 in |
| Overall Height | 10.3 mm |
| Overall Height | 0.406 in |
| Panel Thickness Range | 0.8 - 3.2 mm |
| Panel Thickness Range | 0.031 - 0.126 in |
| Full Material | Heat Stabilized Nylon 6/6 |
| Material Flammability Standard | Heat Stabilised to UL94 V-2 |
| UL/CSA Description | UL E320906 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue