10314593
NM22OCB1000
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.0885 |
| 500 - 999 | £ 0.0867 |
| 1000 + | £ 0.085 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Bushing Type | Open |
|---|---|
| Colour | Black |
| Maximum Cable Bundle Diameter | 20.2 mm |
| Maximum Cable Bundle Diameter | 0.795 in |
| Mounting Hole Diameter | 1 in |
| Mounting Hole Diameter | 25.4 mm |
| Maximum Panel Thickness | 0.126 in |
| Maximum Panel Thickness | 3.2 mm |
| Overall Height | 10.3 mm |
| Overall Height | 0.406 in |
| Panel Thickness Range | 0.031 - 0.126 in |
| Panel Thickness Range | 0.8 - 3.2 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| UL/CSA Description | UL E96397 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue