Menu Search

Masking Straight Caps

In stock

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
256 results
Product SKUs information
Essentra Part Number Price range Availability IH Colour Material D View
£ 2.6358 - £ 2.6974 94 In stock
50.8 mm
Black
EPDM
44.5 mm
£ 0.3116 - £ 0.3116 Request the lead time here
12.7 mm
Black
EPDM
7.1 mm
£ 0.2623 - £ 0.2672 Request the lead time here
25.4 mm
Black
EPDM
5.9 mm
£ 0.0832 - £ 0.0832 10999 In stock
25.4 mm
Black
EPDM
2.4 mm
£ 0.0782 - £ 0.0782 26081 In stock
12.7 mm
Black
EPDM
2.5 mm
£ 0.2057 - £ 0.2094 Request the lead time here
25.4 mm
Black
EPDM
4.0 mm
£ 0.3953 - £ 0.404 12690 In stock
25.4 mm
Black
EPDM
6.4 mm
£ 0.3953 - £ 0.404 6996 In stock
25.4 mm
Black
EPDM
8.7 mm
£ 0.1082 - £ 0.2592 4900 In stock
25.4 mm
Black
EPDM
2.5 mm
£ 0.216 - £ 0.3302 379315 In stock
21.0 mm
Black
EPDM
5.9 mm
£ 0.1995 - £ 0.3027 6293 In stock
21.5 mm
Black
EPDM
4.9 mm
£ 0.2752 - £ 0.344 251665 In stock
20.0 mm
Black
EPDM
7.9 mm
£ 0.0586 - £ 0.0586 Request the lead time here
25.4 mm
Natural
Silicone Rubber
7.9 mm
Request the lead time here
38.1 mm
Natural
Silicone
28.6 mm
£ 0.2057 - £ 0.2094 6865 In stock
38.1 mm
Natural
Silicone Rubber
7.5 mm
£ 1.095 - £ 1.1405 Request the lead time here
Black
EPDM
  • of 13
Cape 38.1 mm EPDM Noir

10349021

Price Range
£ 2.6974 - £ 2.6358

Stock Levels
94 In stock
Attributes
  • D
    44.5 mm
  • IH
    50.8 mm
  • Thread Sizes (All)
    1 3/4 in UNF
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 38.1 mm EPDM Noir

10348673

Price Range
£ 0.3116 - £ 0.3116

Stock Levels
Request the lead time here
Attributes
  • D
    7.1 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    5/16 in UNF
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 38.1 mm EPDM Noir

10348642

Price Range
£ 0.2672 - £ 0.2623

Stock Levels
Request the lead time here
Attributes
  • D
    5.9 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    1/4 in UNF; M6
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 19.1 mm EPDM Noir

10348437

Price Range
£ 0.0832 - £ 0.0832

Stock Levels
10999 In stock
Attributes
  • D
    2.4 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 19.1 mm EPDM Noir

10348444

Price Range
£ 0.0782 - £ 0.0782

Stock Levels
26081 In stock
Attributes
  • D
    2.5 mm
  • IH
    12.7 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 19.1 mm EPDM Noir

10348543

Price Range
£ 0.2094 - £ 0.2057

Stock Levels
Request the lead time here
Attributes
  • D
    4.0 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 38.1 mm EPDM Noir

10348659

Price Range
£ 0.404 - £ 0.3953

Stock Levels
12690 In stock
Attributes
  • D
    6.4 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 38.1 mm EPDM Noir

10348710

Price Range
£ 0.404 - £ 0.3953

Stock Levels
6996 In stock
Attributes
  • D
    8.7 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    316 °C
Cape 19.1 mm EPDM Noir

10348451

Price Range
£ 0.2592 - £ 0.1082

Stock Levels
4900 In stock
Attributes
  • D
    2.5 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Capes 5.9 mm 21.0 mm EPDM Noir

10215128

Price Range
£ 0.3302 - £ 0.216

Stock Levels
379315 In stock
Attributes
  • D
    5.9 mm
  • IH
    21.0 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 4.9 mm 21.5 mm EPDM Noir

10215135

Price Range
£ 0.3027 - £ 0.1995

Stock Levels
6293 In stock
Attributes
  • D
    4.9 mm
  • IH
    21.5 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 7.9 mm 20.0 mm EPDM Noir

10215142

Price Range
£ 0.344 - £ 0.2752

Stock Levels
251665 In stock
Attributes
  • D
    7.9 mm
  • IH
    20.0 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 1.000 in Caoutchouc silicone Naturel

10605950

Price Range
£ 0.0586 - £ 0.0586

Stock Levels
Request the lead time here
Attributes
  • D
    7.9 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M8
  • Full Material
    Silicone
  • Colour
    Natural
Cape 28.6 mm 38.1 mm Silicone Naturel

10582749


Stock Levels
Request the lead time here
Attributes
  • D
    28.6 mm
  • IH
    38.1 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 7.5 mm 38.1 mm Silicone Rubber Natural

10606209

Price Range
£ 0.2094 - £ 0.2057

Stock Levels
6865 In stock
Attributes
  • D
    7.5 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M8, 5/16 in UNF, 1/16 in BSP
  • Full Material
    Silicone
  • Colour
    Natural
Cape 3.000 in EPDM Noir

10605646

Price Range
£ 1.1405 - £ 1.095

Stock Levels
Request the lead time here
Attributes
  • Thread Sizes (All)
    M14
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
  • Commodity Code
    3923509000