Menu Search

Masking Straight Caps

In stock

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
256 results
Product SKUs information
Essentra Part Number Price range Availability IH Colour Material D View
£ 0.2458 - £ 0.3035 Request the lead time here
57.2 mm
Natural
Silicone
15.9 mm
£ 0.1961 - £ 0.1961 Request the lead time here
59 mm
Black
EPDM
30.1 mm
£ 0.5043 - £ 0.6226 500 In stock
59 mm
Natural
Silicone
30.1 mm
£ 0.098 - £ 0.1021 8819 In stock
19.1 mm
Black
EPDM
2.4 mm
£ 0.9533 - £ 0.973 Request the lead time here
31.8 mm
Black
EPDM
15.9 mm
£ 0.2254 - £ 0.234 6000 In stock
25.4 mm
Black
EPDM
3.5 mm
£ 0.2118 - £ 0.2118 87452 In stock
12.7 mm
Black
EPDM
4.4 mm
£ 0.2143 - £ 0.2143 2130 In stock
12.7 mm
Black
EPDM
3.5 mm
£ 0.2254 - £ 0.2303 2000 In stock
25.4 mm
Black
EPDM
3.8 mm
£ 0.2426 - £ 0.2488 62849 In stock
25.4 mm
Black
EPDM
5.5 mm
£ 0.3719 - £ 0.388 4468 In stock
38.1 mm
Black
EPDM
7.9 mm
£ 0.4606 - £ 0.4692 82443 In stock
25.4 mm
Black
EPDM
9.5 mm
£ 2.0569 - £ 2.0939 Request the lead time here
38.1 mm
Black
EPDM
25.4 mm
£ 0.2007 - £ 0.2044 22973 In stock
25.4 mm
Black
EPDM
2.8 mm
£ 2.0692 - £ 2.1062 Request the lead time here
44.5 mm
Black
EPDM
38.1 mm
£ 0.8966 - £ 0.9151 Request the lead time here
38.1 mm
Black
EPDM
15.2 mm
£ 1.6628 - £ 1.6874 1097 In stock
50.8 mm
Black
EPDM
25.4 mm
£ 0.5813 - £ 0.5924 45086 In stock
38.1 mm
Black
EPDM
11.6 mm
£ 1.1836 - £ 1.2083 Request the lead time here
38.1 mm
Black
EPDM
20.6 mm
£ 0.4126 - £ 0.42 13073 In stock
25.4 mm
Black
EPDM
10.3 mm
  • of 13
Cape 57.2 mm Caoutchouc silicone Naturel

10341841

Price Range
£ 0.3035 - £ 0.2458

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • IH
    57.2 mm
  • Thread Sizes (All)
    M17; 5/8 in UNF; 3/8 in BSP
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Capes 30.1 mm 59 mm EPDM Noir

10341872

Price Range
£ 0.1961 - £ 0.1961

Stock Levels
Request the lead time here
Attributes
  • D
    30.1 mm
  • IH
    59 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 30.1 mm 59 mm Silicone Naturel

10341858

Price Range
£ 0.6226 - £ 0.5043

Stock Levels
500 In stock
Attributes
  • D
    30.1 mm
  • IH
    59 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cape 19.1 mm EPDM Noir

10348420

Price Range
£ 0.1021 - £ 0.098

Stock Levels
8819 In stock
Attributes
  • D
    2.4 mm
  • IH
    19.1 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 38.1 mm EPDM Noir

10348888

Price Range
£ 0.973 - £ 0.9533

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • IH
    31.8 mm
  • Thread Sizes (All)
    5/8 in UNF; 3/8 BSP; M16
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 19.1 mm EPDM Noir

10348505

Price Range
£ 0.234 - £ 0.2254

Stock Levels
6000 In stock
Attributes
  • D
    3.5 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 19.1 mm EPDM Noir

10348550

Price Range
£ 0.2118 - £ 0.2118

Stock Levels
87452 In stock
Attributes
  • D
    4.4 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    3/16 in UNF
  • Thread Standard
    UNF
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 19.1 mm EPDM Noir

10348499

Price Range
£ 0.2143 - £ 0.2143

Stock Levels
2130 In stock
Attributes
  • D
    3.5 mm
  • IH
    12.7 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 19.1 mm EPDM Noir

10348529

Price Range
£ 0.2303 - £ 0.2254

Stock Levels
2000 In stock
Attributes
  • D
    3.8 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 38.1 mm EPDM Noir

10348598

Price Range
£ 0.2488 - £ 0.2426

Stock Levels
62849 In stock
Attributes
  • D
    5.5 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cape 38.1 mm EPDM Noir

10348703

Price Range
£ 0.388 - £ 0.3719

Stock Levels
4468 In stock
Attributes
  • D
    7.9 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M8
  • Thread Standard
    Metric
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 38.1 mm EPDM Noir

10348758

Price Range
£ 0.4692 - £ 0.4606

Stock Levels
82443 In stock
Attributes
  • D
    9.5 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    1/8 in BSP; M10
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Cape 38.1 mm EPDM Noir

10348963

Price Range
£ 2.0939 - £ 2.0569

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    1 in UNF; M27
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 19.1 mm EPDM Noir

10348475

Price Range
£ 0.2044 - £ 0.2007

Stock Levels
22973 In stock
Attributes
  • D
    2.8 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M3
  • Thread Standard
    Metric
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 38.1 mm EPDM Noir

10349014

Price Range
£ 2.1062 - £ 2.0692

Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • IH
    44.5 mm
  • Thread Sizes (All)
    1 1/2 in UNF; M39
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Cape 38.1 mm EPDM Noir

10348871

Price Range
£ 0.9151 - £ 0.8966

Stock Levels
Request the lead time here
Attributes
  • D
    15.2 mm
  • IH
    38.1 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    316 °C
Cape 38.1 mm EPDM Noir

10348970

Price Range
£ 1.6874 - £ 1.6628

Stock Levels
1097 In stock
Attributes
  • D
    25.4 mm
  • IH
    50.8 mm
  • Thread Sizes (All)
    1 in UNF; M27
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Cape 38.1 mm EPDM Noir

10348802

Price Range
£ 0.5924 - £ 0.5813

Stock Levels
45086 In stock
Attributes
  • D
    11.6 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M12
  • Thread Standard
    Metric
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cape 38.1 mm EPDM Noir

10348925

Price Range
£ 1.2083 - £ 1.1836

Stock Levels
Request the lead time here
Attributes
  • D
    20.6 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    7/8 in UNF; 1/2 in BSP; M22
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Cape 38.1 mm EPDM Noir

10348772

Price Range
£ 0.42 - £ 0.4126

Stock Levels
13073 In stock
Attributes
  • D
    10.3 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    316 °C