Menu Search

Cape 19.1 mm EPDM Noir

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10348543

Manufacturer Part Number:

1461853

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 9999 £ 0.2094
10000 + £ 0.2057
Standard pack: 250

Order in multiple of 250

Total price:

£ 52.35

250 x £ 0.2094

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 4.0 mm
IH 25.4 mm
Thread Sizes (All) M4
Thread Standard Metric
Full Material Ethylene Propylene Diene Monomer Rubber
Colour Black
Maximum Temperature 180 °C
Commodity Code 3926909790

Product 1461853 replaces:

Cape 4.0 mm 25.4 mm EPDM Noir
Essentra Part Number: 10250853
Manufacturer Part Number: 461760

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us