10348710
1461870
| Quantity | Unit price |
|---|---|
| 250 - 2999 | £ 0.404 |
| 3000 + | £ 0.3953 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 8.7 mm |
|---|---|
| D | 0.343 in |
| IH | 25.4 mm |
| IH | 1 in |
| Full Material | Ethylene Propylene Diene Monomer Rubber |
| Colour | Black |
| Maximum Temperature | 600.8 °F |
| Maximum Temperature | 316 °C |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue