10215142
1437912
| Quantity | Unit price |
|---|---|
| 250 - 999 | £ 0.344 |
| 1000 - 4999 | £ 0.2834 |
| 5000 + | £ 0.2752 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 7.9 mm |
|---|---|
| D | 0.311 in |
| IH | 0.787 in |
| IH | 20.0 mm |
| Full Material | Ethylene Propylene Diene Monomer Rubber |
| Colour | Black |
| Maximum Temperature | 180 °C |
| Maximum Temperature | 356 °F |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue