10215135
1437911
| Quantity | Unit price |
|---|---|
| 250 - 999 | £ 0.3027 |
| 1000 - 4999 | £ 0.2477 |
| 5000 + | £ 0.1995 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 4.9 mm |
|---|---|
| D | 0.193 in |
| IH | 0.846 in |
| IH | 21.5 mm |
| Full Material | Ethylene Propylene Diene Monomer Rubber |
| Colour | Black |
| Maximum Temperature | 356 °F |
| Maximum Temperature | 180 °C |
| Commodity Code | 4016999790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue