Menu Search

Cape 38.1 mm EPDM Noir

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10348970

Manufacturer Part Number:

1461896

1097 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 1.6874
1000 + £ 1.6628
Standard pack: 100

Order in multiple of 100

Total price:

£ 168.74

100 x £ 1.6874

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 25.4 mm
IH 50.8 mm
Thread Sizes (All) 1 in UNF; M27
Thread Standard Metric
Thread Standard UNF
Full Material Ethylene Propylene Diene Monomer Rubber
Colour Black
Maximum Temperature 316 °C
Commodity Code 3926909790

Product 1461896 replaces:

Cape 25.4 mm 50.8 mm EPDM Noir
Essentra Part Number: 10251393
Manufacturer Part Number: 461825

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us