10341841
1516645
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.3035 |
| 500 - 999 | £ 0.2731 |
| 1000 + | £ 0.2458 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 15.9 mm |
|---|---|
| D | 0.626 in |
| IH | 2.252 in |
| IH | 57.2 mm |
| Thread Sizes (All) | M17; 5/8 in UNF; 3/8 in BSP |
| Thread Standard | Metric |
| Thread Standard | UNF |
| Full Material | Silicone |
| Colour | Natural |
| Maximum Temperature | 316 °C |
| Maximum Temperature | 600.8 °F |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue