10348963
1461895
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 2.0939 |
| 1000 + | £ 2.0569 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1 in |
|---|---|
| D | 25.4 mm |
| IH | 1.5 in |
| IH | 38.1 mm |
| Thread Sizes (All) | 1 in UNF; M27 |
| Thread Standard | UNF |
| Thread Standard | Metric |
| Full Material | Ethylene Propylene Diene Monomer Rubber |
| Colour | Black |
| Maximum Temperature | 600.8 °F |
| Maximum Temperature | 316 °C |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue