Menu Search

Cape 38.1 mm EPDM Noir

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10348871

Manufacturer Part Number:

1461886

681 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 2499 £ 0.9151
2500 + £ 0.8966
Standard pack: 100

Order in multiple of 100

Total price:

£ 91.51

100 x £ 0.9151

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 15.2 mm
IH 38.1 mm
Full Material Ethylene Propylene Diene Monomer Rubber
Colour Black
Maximum Temperature 316 °C
Commodity Code 4016999790

Product 1461886 replaces:

Cape 15.2 mm 38.1 mm EPDM Noir
Essentra Part Number: 10251232
Manufacturer Part Number: 461802

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us