Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1658 - £ 0.17 | Request the lead time here |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
0.65 in
16.5 mm
|
0.13 in
3.3 mm
|
|
||
| £ 0.2664 - £ 0.2721 | 6996 In stock |
0.11 in
2.8 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.197 in
5.0 mm
|
|
||
| £ 0.8351 - £ 0.8523 | 1750 In stock |
0.157 in
4.0 mm
|
Black
|
EPDM
|
0.72 in
18.3 mm
|
0.413 in
10.5 mm
|
3
|
||
| £ 0.1842 - £ 0.1927 | 2378 In stock |
0.236 in
6.0 mm
|
Natural
|
Silicone
|
0.925 in
23.5 mm
|
0.323 in
8.2 mm
|
|
||
| £ 0.2891 - £ 0.3004 | Request the lead time here |
0.256 in
6.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.445 in
11.3 mm
|
|
||
| £ 0.1856 - £ 0.1899 | Request the lead time here |
0.126 in
3.2 mm
|
Pink
|
Silicone
|
1 in
25.4 mm
|
0.224 in
5.7 mm
|
|
||
| £ 0.1356 - £ 0.1356 | 11236 In stock |
0.35 in
8.9 mm
|
Pink
|
Silicone
|
1.209 in
30.7 mm
|
0.472 in
12.0 mm
|
1
|
||
| £ 0.2725 - £ 0.2725 | Request the lead time here |
0.52 in
13.2 mm
|
Grey
|
Silicone
|
1.217 in
30.9 mm
|
0.52 in
13.2 mm
|
1
|
||
| £ 0.1185 - £ 0.1185 | Request the lead time here |
0.335 in
8.5 mm
|
Orange
|
Silicone
|
1.161 in
29.5 mm
|
0.461 in
11.7 mm
|
1
|
||
| £ 0.243 - £ 0.243 | Request the lead time here |
0.492 in
12.5 mm
|
White
|
Silicone
|
1.118 in
28.4 mm
|
0.61 in
15.5 mm
|
1
|
||
| £ 0.294 - £ 0.294 | Request the lead time here |
0.547 in
13.9 mm
|
Red
|
Silicone
|
1.138 in
28.9 mm
|
0.665 in
16.9 mm
|
1
|
||
| £ 0.0608 - £ 0.0608 | Request the lead time here |
0.209 in
5.3 mm
|
Blue
|
Silicone
|
1.098 in
27.9 mm
|
0.339 in
8.6 mm
|
1
|
||
| £ 0.2121 - £ 0.2121 | Request the lead time here |
0.445 in
11.3 mm
|
Purple
|
Silicone
|
1.252 in
31.8 mm
|
0.559 in
14.2 mm
|
1
|
||
| £ 0.3316 - £ 0.3316 | Request the lead time here |
0.579 in
14.7 mm
|
Red
|
Silicone
|
1.142 in
29.0 mm
|
0.701 in
17.8 mm
|
1
|
||
| £ 0.0444 - £ 0.0444 | Request the lead time here |
0.169 in
4.3 mm
|
Clear
|
Silicone
|
1.024 in
26.0 mm
|
0.299 in
7.6 mm
|
1
|
||
| £ 0.0408 - £ 0.0408 | Request the lead time here |
0.169 in
4.3 mm
|
Red
|
Silicone
|
1.024 in
26.0 mm
|
0.252 in
6.4 mm
|
1
|
||
| £ 0.0945 - £ 0.0945 | 38400 In stock |
0.283 in
7.2 mm
|
Yellow
|
Silicone
|
1.161 in
29.5 mm
|
0.402 in
10.2 mm
|
1
|
||
| £ 0.1933 - £ 0.1933 | 43410 In stock |
0.421 in
10.7 mm
|
Green
|
Silicone
|
1.228 in
31.2 mm
|
0.539 in
13.7 mm
|
1
|
||
| £ 0.0582 - £ 0.0582 | 29292 In stock |
0.209 in
5.3 mm
|
White
|
Silicone
|
1.039 in
26.4 mm
|
0.358 in
9.1 mm
|
1
|
||
| £ 0.0653 - £ 0.0653 | Request the lead time here |
0.228 in
5.8 mm
|
Grey
|
Silicone
|
1.13 in
28.7 mm
|
0.35 in
8.9 mm
|
1