10350683
1475617
| Quantity | Unit price |
|---|---|
| 250 + | £ 0.294 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 13.9 mm |
|---|---|
| d1 | 0.547 in |
| h1 | 28.9 mm |
| h1 | 1.138 in |
| D | 16.9 mm |
| D | 0.665 in |
| Type | 1 |
| Material | Silicone |
| Colour | Red |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue