10350690
1475618
| Quantity | Unit price |
|---|---|
| 250 + | £ 0.3316 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 14.7 mm |
|---|---|
| d1 | 0.579 in |
| h1 | 29.0 mm |
| h1 | 1.142 in |
| D | 0.701 in |
| D | 17.8 mm |
| Type | 1 |
| Material | Silicone |
| Colour | Red |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue